LoL Shield - Red

**Replacement: **None. This product is in the middle of getting revised but we don't have a replacement yet. This page is for reference only.

The LoL Shield is a charlieplexed LED matrix for the Arduino. The LEDs are individually addressable, so you can use it to display anything in a 9×14 grid. Scroll text, play games, display images, or anything else you want to do.

Since this is a shield, you will need an Arduino for this project. The LoL Shield is just a board with LEDs and headers on it, so you need something to control them. Once you have the Arduino, it’s as simple as downloading the LoL Shield Library and programming something fun. The library takes care of the complicated mess of driving a charliplexed display, so you just need to set x and y coordinates to on or off. If you would like to set animations manually you can download the ODS file here.

  • 126 individually controlled red LEDs
  • Great DIY solder project
  • Arduino compatible

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Hi Sparkfun,
    This is a fun piece of hardware. I bought one and ended up making a web application and some other tools to make animations for it. I called the application: Lol Shield Theatre
    Hope that's useful to someone :)

  • cygnus3 / about 13 years ago / 1

    What Arduino should i buy for this? Thanks in advance.

  • bboyes / about 14 years ago / 1

    JimmiePRodgers site is apparently dead... and has been scooped up by a squatter.

  • inthemeadows / about 14 years ago / 1

    would it be possible to order the board with out the green or red LEDs? I would like to swap them with warm (natural) white super bright 5mm LEDs.

    • unfortunately not. It comes with the LEDs. But it is a kit, so you can just use them for something else down the road.

  • NXTECH / about 14 years ago / 1

    Does anyone know what the specs are for the LEDs? I ask because I came across a used LoL Shield and its missing a couple of LEDs.

  • morganw / about 14 years ago / 1

    Designer's instructions have you solder one pin of each LED in a column, then reflow each one while pushing the LED flat to the board. I can't see well enough & didn't have a fine enough tip on the iron to risk hitting each one 3x (2x on one pin plus 1x on the other). I came up with a way to hold them in after dropping them in with the PCB component-side-up so they'd be flat with the PCB component-side-down for soldering documented here.

  • pressurepoint14@gmail.com / about 15 years ago / 1

    Be careful when you buy this. It is only compatable with the arduino pro. On any of the units that have a USB connector the housing of the connector will contact the bottom of the board shorting out several rows of LEDs potentially damaging the arduino. And it is not pin compatible with the arduino blue tooth as the power pins are re arranged. The lol board does not appear to actualy use these pins so it might work anyway but I wouldn't risk it.

    • mpechner / about 15 years ago / 2

      A trick many have found out. A piece of electrical tape on the USB connector solves these issues.
      Many shields will short otherwise.

  • Applekid / about 15 years ago / 1

    Wow, would it take longer to solder everything by hand or build a homemade solder pot to do it all in one go? ;)

  • Liqdfire / about 15 years ago / 1

    The link to the spread sheet on Google Docs says I do not have permissions to access the document.

  • An aptly named product (LOL). I guess Arduino guys don't need schematics, eh?
    If you want to be "gnarly, dude" try the "ODS file here" link (it's a broken link).

Customer Reviews

No reviews yet.