20% off

Creative Commons images are CC BY 2.0

LED - RGB Clear Common Cathode (25 pack)

We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of 25 LEDs all conveniently packaged in a nice reusable ESD safe bag. Make that next project shine!

Note: The diagram is incorrect. The GND pin is the longest and is reversed with the Green pin.

  • 25 RGB LEDs
  • Standard size - T1 3/4 5mm
  • 800/4000/900 mcd brightness
  • 2.0V/3.2V/3.2V forward drop
  • Max current 20mA

LED - RGB Clear Common Cathode (25 pack) Product Help and Resources

Non-Addressable RGB LED Strip Hookup Guide

February 19, 2020

Add color to your projects with non-addressable LED strips! These are perfect if you want to control and power the entire strip with one color for your props, car, fish tank, room, wall, or perhaps under cabinet lighting in your home.

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • vchung / about 14 years ago / 2

    The datasheet is incorrect. The longest pin is ground pin, not green. So starting from the flat side we have: red, ground, green, blue.

    • jochefo rdz / about 12 years ago / 1

      I burn 5 leds before i notice that and i need de leds for a competition :(

  • Meinaart / about 14 years ago / 1

    Might be nice to mention if this is a common anode or common cathode lens ;). It's not in the "content sheet" either.

Customer Reviews

No reviews yet.