×

SparkFun will be closed on Tuesday, December 24th, and Wednesday, December 25th, in observance of the Christmas holiday. Any orders qualifying for same day shipping placed after 2:00 p.m. (MST) on Monday, December 23rd, will be processed on Thursday, December 26th, when we return to regular business hours. Wishing you a safe and happy holiday from all of us at SparkFun!

Please note - we will not be available for Local Pick up orders from December 24th-December 27th. If you place an order for Local Pick-Up we will have those ready on Monday, December 30th.

JST Jumper 5 Wire Assembly

This is a simple five wire cable. Great for jumping from board to board or just about anything else. There is a 5-pin JST connector on one end, bare cable on the opposite end. It also comes with the mating connector for the JST.

  • 6" length

JST Jumper 5 Wire Assembly Product Help and Resources

JST Connector in a Breadboard?

While not ideal, the 4 pin version will barely fit a 0.1" breadboard but the 5 pin version will have problems.


Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #152312 / about 11 years ago / 1

    It'd be great to have a proper eagle part for this :(

  • Tinnov / about 11 years ago / 1

    BEWARE.... These don't use the standard .1" spacing. They are smaller.

  • asebastian24 / about 11 years ago / 1

    does it work correctly with sharps dust sensor?

  • simjega / about 11 years ago / 1

    Does anyone know where I can find the eagle footprint for the JST connector? The Sparkfun Libraries don't seem to have it

    • Member #699873 / about 9 years ago / 1

      have a look here : http://www.element14.com/community/thread/26717/l/library-for-jst-ph-connectors?displayFullThread=true

  • Member #449697 / about 12 years ago / 1

    would be great to get these in 10 inch length

  • Member #139441 / about 14 years ago / 1

    Wish I'd remembered this when I ordered the Link Sprite lol.

  • The datasheet for the JST connector is given above:
    http://www.sparkfun.com/datasheets/Prototyping/ePH.pdf

    • dpitchfo / about 12 years ago * / 1

      The JST Connector datasheet does not have dimensions. However, the Datasheet has the part number that you can get proper datasheet from Digikey. The 5pin connector is S5B-PH-KS (Digikey: 455-1722-ND)

      • Check your PDF viewer, works fine in both my browsers. reload the page, reboot browser?

        • dpitchfo / about 12 years ago / 1

          I am running Ubuntu 10.04.. Seen that before.. I got through digikey.

  • Shifted / about 14 years ago / 1

    From the data sheet:
    This is a thin, low-profile 2.0mm pitch connector 8.0mm in height after mounting and 4.5mm in width.
    The datasheet has errors on my computer so I can't find the series which I think is on page 3 or 4.

  • omegahacker / about 14 years ago / 1

    I want to echo the first question, but more specifically: JST is not a connector type, it's an entire company that sells many dozens of different types. Please update the description with both the connector pitch and the actual series.

  • cb / about 14 years ago / 1

    spacing between pins?

Customer Reviews

No reviews yet.