Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Jumper Wires Premium 12" M/F Pack of 100
PRT-09386 |
37.5 | 1 |
![]() |
Force Sensitive Resistor - Square
SEN-09376 |
12.5 | 1 |
![]() |
Polymer Lithium Ion Battery - 110mAh
PRT-00731 |
6.95 |
1
Cannot be ordered at this time. |
![]() |
Soap Box Project Enclosure
PRT-00138 |
3.95 |
1
Cannot be ordered at this time. |
![]() |
2.4GHz Duck Antenna RP-SMA - Large
WRL-00558 |
10.95 | 1 |
![]() |
XBee Explorer Dongle
WRL-09819 |
24.95 |
1
Cannot be ordered at this time. |
![]() |
Interface Cable RP-SMA to U.FL - 100mm
WRL-00662 |
4.95 | 1 |
![]() |
XBee 1mW U.FL Connection - Series 1 (802.15.4)
WRL-08666 |
24.95 |
1
Cannot be ordered at this time. |
![]() |
XBee 1mW Wire Antenna - Series 1 (802.15.4)
WRL-08665 |
24.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Project Case - Black
WIG-08601 |
9.95 |
1
Cannot be ordered at this time. |
![]() |
Basic LED - Green (Rectangular)
COM-08532 |
0.35 |
1
Cannot be ordered at this time. |
![]() |
Mini Power Switch - SPDT
COM-00102 |
1.6 | 1 |
![]() |
Arduino Stackable Header Kit
PRT-10007 |
1.75 | 1 |
Total: 165.3 |