by neurdy
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Resistor 10k Ohm 1/6th Watt PTH
COM-08374 |
0.1 | 1 |
![]() |
Resistor 330 Ohm 1/6th Watt PTH
COM-08377 |
0.3 | 1 |
![]() |
Jumper Wire Kit - 140pcs
PRT-00124 |
6.5 | 1 |
![]() |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
2.1 | 1 |
![]() |
Battery Holder - 4xAA Square
PRT-00552 |
2.1 | 1 |
![]() |
Breadboard - Mini Self-Adhesive Red (Sale)
PRT-08800 |
2.95 |
1
Cannot be ordered at this time. |
![]() |
9V Li-ion Rechargeable Battery - 350mAh
PRT-10053 |
5.95 |
1
Cannot be ordered at this time. |
![]() |
LED - Basic Yellow 5mm
COM-09594 |
0.45 | 1 |
![]() |
LED - Basic Green 5mm
COM-09592 |
0.45 | 1 |
![]() |
LED - Basic Red 5mm
COM-09590 |
0.45 | 1 |
![]() |
Arduino Uno SMD
DEV-10356 |
24.95 |
1
Cannot be ordered at this time. |
![]() |
9V Battery Holder
PRT-10512 |
3.5 | 1 |
![]() |
2500 mAh NiMH Battery - AA
PRT-00335 |
13 | 4 |
Total: 62.8 |