Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The XRP Robotics Platform is a hands-on, comprehensive robotics platform and includes everything needed to build and program …
The WAV Trigger is a unique high-fidelity polyphonic audio player with surprising capabilities.
The new PureThermal Mini Pro JST-SR with Thermal by FLIR® is a hackable thermal camera for the FLIR Lepton® thermal imaging…
The SparkFun Power Delivery Board provides takes 5-20V input and produces up to 100W power, so you can use the same power ada…
This SparkFun Distance Sensor Breakout utilizes the VL53L1X next generation ToF sensor module to give you the highly accurate…
The SparkFun Qwiic Mini ToF Imager is built around VL53L5CX from ST Electronics; a state of the art, Time-of-Flight (ToF), mu…
The SparkFun 9DoF IMU Breakout combines a high-performance 6DoF IMU with the highly sensitive triple-axis magnetometer in a Q…
This SparkFun Distance Sensor Breakout utilizes the VL53L4CD next generation ToF sensor module to give you the highly accurat…
The PureThermal 3 FLIR Lepton Smart I/O Module is a hackable thermal webcam module for the FLIR Lepton Longwave Infrared (LWI…
The SparkFun Qwiic ToF Imager is built around VL53L5CX from ST Electronics; a state of the art, Time-of-Flight (ToF), multizo…
The LSM6DSO 6DoF Breakout is an accelerometer and gyroscope sensor with a giant 9kB FIFO buffer and embedded processing inter…
With a 32-bit ARM® Cortex®-M4 RISC core, the SparkFun STM32 Thing Plus brings power and precision to your projects.
The SparkFun TSH82 Configurable OpAmp Board gives you two gain stages, each individually accessible on the header pins. Confi…
The LIS3DH Breakout is a smart, low-power, three-axis, capacitive micro-machined accelerometer with 12 bits of resolution tha…
This is the SparkFun "Time-of-Flight" Range Finder equipped with the VL6180 distance sensor and acts as a near drop-in replac…
The OpenMV H7 Plus is a small, low power, microcontroller board which allows you to easily implement applications using machi…
The SparkFun Qwiic Micro ISM330DHCX Six Degrees of Freedom IMU is a micro-sized 0.75in. by 0.30in. sensor featuring STMicroel…
The SparkFun Qwiic LPS28DFW Micro Absolute Digital Barometer offers a unique barometer breakout featuring the LPS28DFW from S…
Do you need to be able to sense CO2 concentrations of up to 100%? If so, the STC31 is the sensor for you! The Sensirion STC31…
The SparkFun LSM6DSV16X 6DoF IMU is a Qwiic-enabled, AI-featured, breakout based on the LSM6DSV16X from STMicroelectronics.
The SparkFun LSM6DSV16X Micro 6DoF IMU is a Qwiic-enabled, AI-featured, breakout based on the LSM6DSV16X from STMicroelectron…
The SparkFun Qwiic LPS28DFW Absolute Digital Barometer offers a unique barometer breakout featuring the LPS28DFW from STMicro…
The SparkFun Edge Development Board powered by TensorFlow is perfect begin using voice recognition without relying on the ser…
The SparkFun Qwiic ISM330DHCX 6DoF IMU is a standard-sized, 1"x1" breakout featuring a high-performance 3D digital accelerome…
The MicroMod STM32WB5MMG Processor has a powerful combination of computing and wireless capabilities all on one Processor.
Thanks to its factory calibration the STTS22H offers high-end accuracy performance over the entire operating temperature rang…
This is the SparkFun "Time-of-Flight" Range Finder, a breakout for the VL6180 distance sensor.
The SparkFun MicroMod STM32 Processor Board is ready to rock your MicroMod world with its ARM® Cortex®-M4 32-bit RISC core!
The SparkFun Thing Plus - NINA-B306 offers a unique combination development platform in the Thing Plus form factor featuring …
The LIS3DH Breakout is a smart, low-power, three-axis, capacitive micro-machined accelerometer.
The MicroMod Machine Learning Carrier combines the freedom to explore any processor in the MicroMod lineup without the need f…
The SparkFun MicroMod mikroBUS™ Starter Kit is designed to give you just what you need to start using the MicroMod and Clic…
The STMicroelectronics ST25DV _**dynamic**_ Near Frequency Communication / Radio Frequency Identification tag ICs are awesome…
This Kit includes the SparkFun Artemis DK board as well as the accessories (Himax camera & USB-C cable) needed to get started…
The Artemis Development Kit based on the SparkFun Artemis Module and highlights software development features like Arm® Mbed…
Deploy computer vision at the edge faster than ever, with our ready-to-use, standalone intelligent camera.
Our RedBoards are great. But don't they sometimes seem a little **_BIG_**?! Enter **smôl**, a new range of boards which a…