Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun VR IMU Breakout is a cutting-edge triple-axis accelerometer/gyro/magnetometer in a single package that you can c…
The SparkFun BME688 Environmental Sensor combines a gas scanning sensor with temperature, humidity, & barometric pressure sen…
The SparkFun Qwiic BMP581 Pressure Sensor is a standard-sized, 1in. by 1in. absolute pressure sensor breakout from Bosch Sens…
The SparkFun BMI270 6DoF IMU Breakout is a Qwiic-enabled breakout board based on the ultra-low power BMI270 from Bosch.
The SparkFun Qwiic Micro BMP581 Pressure Sensor is a standard-sized, 0.75in. by 0.3in. absolute pressure sensor breakout from…
This SparkFun Environmental Sensor is a breakout for the 4-in-1 BME680 gas sensor from Bosch.
The Environmental Monitoring version of the OpenLog Data Collector Kit with Machinechat allows you to display your data with …
The SparkFun BMI270 Micro 6DoF IMU Breakout is a Qwiic-enabled breakout board based on the ultra-low power BMI270 from Bosch.
The SparkFun Qwiic BMA400 Micro Triple Axis Accelerometer Breakout offers a 3-axis acceleration sensor perfect for ultra-low-…
he SparkFun Qwiic BMA400 Triple Axis Accelerometer Breakout offers a 3-axis acceleration sensor perfect for ultra-low-power a…
The SparkFun Qwiic Micro Pressure Sensor features the BMP384 and excels at high-resolution measurements (up to 21-bit), all o…
The SparkFun Qwiic Pressure Sensor features the BMP384 and excels at high-resolution measurements (up to 21-bit).
The SparkFun Thing Plus - NINA-B306 offers a unique combination development platform in the Thing Plus form factor featuring …
Bosch BME688 Development Kit is a platform for testing and developing use cases based on temperature, barometric pressure, hu…
The SparkFun RP2040 mikroBUS™ Starter Kit is designed to give you just what you need to start using the Click, Qwiic, and R…
The Nicla Sense ME is a tiny, low-power tool that sets a new standard for intelligent sensing solutions.
The Pixhawk® 6C is perfect for developers at corporate research labs, startups, academics (research, professors, students), …