Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun Load Cell Amplifier is a small breakout board for the HX711 IC that allows you to easily read load cells to meas…
This straight bar load cell (sometimes called a strain gauge) can translate up to 5kg of pressure (force) into an electrical …
The SparkFun OpenScale is a simple-to-use, open source solution for measuring weight and temperature. It has the ability to r…
The SparkFun Qwiic Scale - NAU7802 is a small breakout board for the NAU7802 that allows you to easily read load cells to mea…
A simple flex sensor 2.2" in length. As the sensor is flexed, the resistance across the sensor increases. Patented technology…
This straight bar load cell (sometimes called a strain gauge) can translate up to 100g of pressure (force) into an electrical…
This straight bar load cell (sometimes called a strain gauge) can translate up to 10kg of pressure (force) into an electrical…
This straight bar load cell (sometimes called a strain gauge) can translate up to 500g of pressure (force) into an electrical…
This load sensor, sometimes called a strain gauge, is the same one found in digital bathroom scales (you know, the ones you u…
This is a force sensitive resistor with a round, 0.5" diameter, sensing area.
This single disc load cell (sometimes called a strain gauge) can translate up to 50kg of pressure (force) into an electrical …
This S-Type load cell (sometimes called a strain gauge) can translate up to 200kg of pressure (force) into an electrical sign…
A simple flex sensor 4.5" in length. As the sensor is flexed, the resistance across the sensor increases. Patented technology…
This disc load cell (sometimes called a strain gauge) can translate up to a whopping 200kg of pressure (force) into an electr…
This very long force sensitive resistor - over 2 feet - has a sensing area of 0.25x24".
This is a small force sensitive resistor. It has a 0.16" (4 mm) diameter active sensing area.
This is a force sensitive resistor with a square, 1.75x1.5", sensing area.
These are very thin variable potentiometers. By pressing down on various parts of the strip, the resistance linearly changes …
The Minisense 100 from Measurement Specialties is a low-cost cantilever-type vibration sensor loaded by a mass to offer high …
Piezo elements come in handy when you need to detect vibration or a knock. You can use these for tap or knock sensors pretty …
This basic piezo sensor from Measurement Specialties is often used for flex, touch, vibration and shock measurements. A small…
This is a [piezoresistive](http://www.google.com/url?sa=t&ct=res&cd=1&url=http%3A%2F%2Fen.wikipedia.org%2Fwiki%2FPiezoresisto…
The SparkFun Load Sensor Combinator is a bare PCB that combines four load sensors into a standard four-wire [Wheatstone bridg…
This AT407 basic tilt switch can easily be used to detect orientation. Inside the can is a ball that make contact with the pi…
The SparkFun Qwiic Flex Glove Controller allows you to incorporate flex sensors into a glove to control lighting, sound, and …
Enjoy unmatched accuracy with minimal drift, making it a reliable choice for research, industrial operations, or personal pro…