Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The MyoWare® 2.0 Muscle Sensor is an Arduino-powered, all-in-one electromyography (EMG) sensor from Advancer Technologies an…
The AD8232 SparkFun Single Lead Heart Rate Monitor is a cost-effective board used to measure the electrical activity of the h…
The SparkFun Indoor Air Quality Sensor - SCD41 SEN55 (Qwiic) combines two excellent indoor air quality sensors in the SCD41 a…
The MyoWare® 2.0 Muscle Sensor Development Kit is an Arduino-compatible, EMG sensor kit that provides you with every board f…
The SparkFun Pulse Oximeter and Heart Rate Sensor is an incredibly small, I2C based, Qwiic-enabled biometric sensor.
The MyoWare® 2.0 Muscle Sensor Basic Kit is an Arduino-compatible, EMG sensor kit that provides you with the essential board…
This is a 10 pack of Biomedical Sensor Pads, disposable electrodes that can be used to measure EEG, ECG and EMG levels. these…
The MyoWare® 2.0 Muscle Sensor Wireless Kit is an Arduino-compatible, all-in-one electromyography (EMG) sensor kit.
The MyoWare® 2.0 Wireless Shield is designed to take in readings from the MyoWare 2.0 Muscle Sensor and wirelessly transmit …
The SparkFun Qwiic MicroPressure Sensor is a mini breakout equipped with Honeywell's MPR Series piezoresistive silicon 25psi …
This is your simple three conductor sensor cable with electrode pad leads. These cables are 24" long and feature a 3.5mm audi…
This great GT-521F52 fingerprint module from ADH-Tech communicates over TTL Serial so you can easily embed it into your next …
The SparkFun Photodetector Breakout is an updated version of the Particle Sensor Breakout including the MAX30101, a highly se…
The MyoWare® 2.0 Link Shield is designed to easily connect a MyoWare® 2.0 Muscle Sensor to your Arduino via a 3.5mm TRS-to-…
Heart rate data can be really useful whether you're designing an exercise routine, studying your activity or anxiety levels o…
A simple breakout for measuring the moisture in soil and similar materials. The exposed pads function together acting as a va…
This is a simple-to-use liquefied petroleum gas (LPG) sensor, suitable for sensing LPG (composed of mostly propane and butane…
The MyoWare® 2.0 LED Shield is designed to display the magnitude of a target muscle's signal and power the MyoWare 2.0 Muscl…
The MyoWare® 2.0 Arduino Shield is designed to easily connect up to six MyoWare 2.0 Muscle Sensors and Link Shields using 3.…
The MyoWare® 2.0 Reference Cable is meant as an extension for the MyoWare 2.0 Muscle Sensor's reference pin. This is a pack …
The ENS160 is a digital multi-gas sensor solution with four sensor elements that can be used in a wide range of air quality a…
The SparkFun SGP40 Air Quality Sensor provides a measurement of the quality of the air in your room or house.
The MyoWare 2.0 Cable Shield allows you to test and use the MyoWare 2.0 Muscle Sensor without actually attaching the board to…
The MyoWare® 2.0 Power Shield is designed to easily power the MyoWare 2.0 Muscle Sensor remotely.
This is a simple-to-use hydrogen gas sensor, suitable for sensing hydrogen concentrations in the air.
The MyoWare® 2.0 Reference Cable is meant as an extension for the MyoWare 2.0 Muscle Sensor's reference pin.
This is a simple-to-use compressed natural gas (CNG) sensor, suitable for sensing natural gas (composed of mostly Methane [CH…
This alcohol sensor is suitable for detecting alcohol concentration on your breath, just like your common breathalyzer.
The GT-NUCL1633K1 is the latest miniature fingerprint sensor with extensive enhancements on power consumption and user flexib…
With the Gas Sensor Breakout you will be able to utilize each oversized, oddly spaced pins featured on every MQ gas sensor pr…
This is a simple-to-use Carbon Monoxide (CO) sensor, suitable for sensing CO concentrations in the air.
Sharp's GP2Y1010AU0F is an optical air quality sensor, designed to sense dust particles. An infrared emitting diode and a pho…
Thanks to the SparkFun gator:soil micro:bit Accessory Board, you can now measure the moisture level in soil without any vocal…