Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
We know these look like a lot of our other LEDs, but they're not! These are PTH Addressable RGB LEDs with a WS2812 (or "NeoPi…
The SparkFun Beginner Parts Kit is a small container of frequently used parts that gives you all of the basic components you…
These 3-pin JST-SM pigtail connectors mate perfectly with LED strips and other applications that require only two lines and a…
These are addressable 5-meter-long 5V RGB LED strips that come packed with 300 APA102Cs. APA102 LEDs are very similar to WS28…
These 2-pin JST-SM pigtail connectors mate perfectly with LED strips and other applications that require only two lines and a…
The MyoWare® 2.0 LED Shield is designed to display the magnitude of a target muscle's signal and power the MyoWare 2.0 Muscl…
This is a 5mm right angle light pipe to get the light of an LED out the end plate of an enclosure. We couldn't find a light p…
We know this looks like a lot of our other LEDs, but it's not! This is a PTH Addressable RGB LED with a WS2812 (or "NeoPixel"…
BlinkM is a “Smart LED”, a networkable and programmable full-color RGB LED for hobbyists, industrial designers, prototype…
These are bare non-addressable 1 meter long RGB LED strips that come packed with 60 5060 LEDs per meter. As these are bare LE…
These 4-pin JST-SM pigtail connectors mate perfectly with LED strips and other applications that require only two lines and a…
Affectionately dubbed "Fairy Lights" for their similar appearance, these addressable RGB LED string lights are a great way to…
These are addressable 1-meter-long 5V RGB LED strips that come packed with 60 APA102Cs. APA102 LEDs are very similar to WS281…
These 32x32 RGB LED panels are an awesome place to start to add color to a project! You can create animations, games, or usef…
Have you ever seen those strings of fairy lights, or pre-lit Christmas trees, that change colors with a little remote? Have y…
These are sealed addressable 1 meter long 5V RGB LED strips that come packed with 60 APA104s per meter.
This is a right angle 5mm addressable LED. It sounds boring, but at the time of writing, *this is the first one in the world*…
Use this jig to hold your 5mm LEDs while bending the legs over and mount to the side of your board.
These plastic LED holders have a black finish and only need the LED and the holder to be snapped into place easily and effect…
These 10 segment bar graph LEDs have many uses. With a compact footprint, simple hookup, they are easy for prototyping or fin…
These plastic LED holders have a slick chrome finish and make it possible to panel-mount your indicator lights for a clean lo…