Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun OpenLog can store, or "log", huge amounts of serial data and act as a black box of sorts.
The SparkFun OpenLog Artemis is an open source data logger that comes pre-programmed to automatically log IMU, GPS, serial da…
The SparkFun OpenLog Artemis is an open source data logger that comes pre-programmed to automatically log sensor, GPS, serial…
This is the newest revision of our [FTDI Basic](https://www.sparkfun.com/products/retired/8772). We now use a SMD 6-pin heade…
This is a basic breakout board for the FTDI FT232RL USB to serial IC. The pinout of this board matches the FTDI cable to work…
The SparkFun OpenLog with Headers can store, or "log", huge amounts of serial data and act as a black box of sorts.
The SparkFun Qwiic OpenLog can store, or "log", huge amounts of serial data and act as a black box of sorts all over I2C.
The FTDI cable is a USB to Serial (TTL level) converter which allows for a simple way to connect TTL interface devices to USB…
This set of female stackable headers includes two 15-pin headers; the pins are spaced by 0.1".
We've been prototyping for a long time on these awesome little plastic plates but it's time for an upgrade. This version stil…
This is SparkFun Beefy 3 FTDI Basic Breakout for the FTDI FT231X USB to serial IC. The pinout of this board matches the FTDI …
These headers are made to work with the Arduino Uno R3, Leonardo and new Arduino boards going forward. They are the perfect h…
The SparkFun 3.3V FTDI Starter Kit gives you just what you need to get started with FTDI FT232RL USB to serial IC.
This is a 10-pin female header, with extra long legs -- great for stacking R3-compatible Arduino shields! Pins are spaced…
This FTDI cable is a USB C to Serial converter which allows for a simple way to connect TTL interface devices to USB.
This is a 8-pin female header, with extra long legs -- great for stacking Arduino shields. Pins are spaced by 0.1".
This is a 6-pin female header, with extra long legs -- great for stacking Arduino shields. Pins are spaced by 0.1".
The SparkFun 5V FTDI Starter Kit gives you just what you need to get started with FTDI FT232RL USB to serial IC.
These headers are made to work with the Arduino Main Board, Arduino Pro, and the Arduino Mega. They are the perfect height fo…
The Arduino microcontroller makes it easy to learn about electronics, but it can be hard to know where to start. The 10 proje…
The SparkFun Dual-Port Logging Shield is a Thing Plus/Feather-compatible board which allows you to access your microSD card o…
These stackable headers are made to work with the [SparkFun ESP32 Thing Plus](https://www.sparkfun.com/products/14689) to con…
The MicroView is the first chip-sized Arduino compatible module that lets you see what your Arduino is thinking using a built…
The name says it all on this one. An ATmega328P in DIP package, pre-loaded with the Arduino Optiboot (Uno 16MHz) Bootloader. …
This is a wire assembly terminated with the same 8-pin JST-SH connector which is on the Mega Pro Mini. Pick up a few of these…
This is the Add-On kit for the SparkFun Digital Sandbox (DS) learning platform. With this add-on you will be able to perform …
The gator:log is the perfect data logging tool for your next experiment.