Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
This gearmotor consists of a low-power, 12 V brushed DC motor combined with a 9.68:1 metal spur gearbox, and it has an integr…
A 3-phase DC brushless DC motor has the unique capability of being both a high efficiency, high torque, very smooth motor, a…
This is our new Hobby Motor now with a 6mm, 10 tooth, gear to make your basic projects a little simpler to manage. It works w…
These are a pair of hobby gearmotors from DAGU. These gearmotors are the same ones recommended for use in the Shadow Chassis …
These micro gearmotors are incredibly tough and feature full metal gears. They have a gear ratio of 298:1 and operate up to 1…
These are a pair of right angle, hobby gearmotors from DAGU. These gearmotors are the same ones utilized in the Magician Chas…
This is a simple ~140RPM (no load), DC planetary gearmotor.
These gearmotors require a voltage of 4.5V with a no load current of 190mA while possessing a gearbox ratio of 48:1.
These micro gearmotors are incredibly tough and feature full metal gears. They have a gear ratio of 150:1 and operate up to 1…
These micro gearmotors are incredibly tough and feature full metal gears. They have a gear ratio of 50:1 and operate up to 12…
These micro gearmotors are incredibly tough and feature full metal gears. They have a gear ratio of 30:1 and operate up to 12…