Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun GPS-RTK-SMA raises the bar for high-precision GPS and is the latest in a line of powerful RTK boards featuring t…
The SparkFun RTK Facet is a fully enclosed GNSS receiver for centimeter-level positioning. Perfect for high precision geoloca…
The RTK Facet L-Band is your one-stop shop for high precision geolocation and surveying needs without needing a Base or Rover…
The XRP Robotics Platform is a hands-on, comprehensive robotics platform and includes everything needed to build and program …
The SparkFun Inventor's Kit (SIK) is a great way to get started with programming and hardware interaction with the Arduino pr…
The SparkFun NEO-M9N GPS Breakout is a high quality GPS board with equally impressive configuration options, now including SM…
Unleash centimeter-level GPS accuracy with SparkFun's RTK mosaic-X5. Web interface, RINEX logging, WiFi / Ethernet, rugged de…
The SparkFun GPS-RTK2 is a powerful breakout for the ZED-F9P module. The ZED-F9P is a top-of-the-line module for GNSS & GPS s…
The SparkFun Qwiic Optical Tracking Odometry Sensor empowers you to elevate a robot's navigation capabilities with precision …
The RTK Torch is your one-stop shop for high-precision geolocation and GIS needs.
The SparkFun GPS-RTK-SMA Kit comes with just what you need to get started using GPS Real Time Kinematics and the u-blox ZED-F…
This board leverages the awesome computing power of the NXP iMXRT1062 chip (ARM Cortex-M7) and pairs it with the M.2 MicroMod…
The 4th edition of our popular SIK for Arduino Uno, reworked to v4.1 for a better learning experience! Perfect for internatio…
The SparkFun mosaic-X5 Triband GNSS RTK Breakout you'll be provided with the easiest way to get started using L1, L2, and L5 …
This SparkFun Qwiic Quadband GNSS RTK Breakout offers a powerful upgrade with the Quectel LG290P GNSS module, providing excep…
The SparkFun M7E Hecto Simultaneous RFID Reader simplifies reading UHF RFID tags (EPCglobal Gen 2) with its powerful M7E-HECT…
The SparkFun Load Cell Amplifier is a small breakout board for the HX711 IC that allows you to easily read load cells to meas…
The SparkFun RTK Reference Station is the perfect solution for your high-precision geolocation, surveying, and time reference…
The RTK Surveyor Kit has everything you need to get centimeter level global positioning measurements using GNSS RTK.
The MyoWare® 2.0 Muscle Sensor is an Arduino-powered, all-in-one electromyography (EMG) sensor from Advancer Technologies an…
The SparkFun FS3000-1005 Qwiic Air Velocity Sensor Breakout can help you accurately determine the speed and consistency of ai…
With a clear view of the sky, the Artemis Global Tracker allows you to send and receive short data messages thanks to the Iri…
The SparkFun MAX-M10S Breakout is an ultra-low-power, GNSS board that is perfect for battery operated applications that don't…
The SparkFun GNSS Timing Breakout offers a unique entry into SparkFun's geospatial catalog featuring the ZED-F9T GNSS receive…
The SparkFun FS3000-1015 Qwiic Air Velocity Sensor Breakout can help you accurately determine the speed and consistency of ai…
The WAV Trigger is a unique high-fidelity polyphonic audio player with surprising capabilities.
The SparkFun RP2350 Thing Plus is a dynamic and powerful wireless development platform in the Thing Plus form factor.
The SparkFun XBee Explorer Serial is a simple to use, RS232 to serial base unit for the XBee line.
The AD8232 SparkFun Single Lead Heart Rate Monitor is a cost-effective board used to measure the electrical activity of the h…
The SparkFun OpenScale is a simple-to-use, open source solution for measuring weight and temperature. It has the ability to r…
The SparkFun NEO-M9N GPS Breakout is a high quality GPS board with equally impressive configuration options.
The SparkFun Triad Spectroscopy Sensor is a powerful optical inspection sensor with three sensors combined alongside LEDs us…
The SparkFun OpenLog can store, or "log", huge amounts of serial data and act as a black box of sorts.
The SparkFun 9DoF IMU Breakout incorporates all the amazing features of the ICM-20948 into a Qwiic-enabled breakout board.
The 'must have' IC for TTL/CMOS projects finally has its own breakout board! This RS232 IC is capable of running at 3V and co…
Based on a new generation ARM Cortex M7, the Qwiic Tsunami extends polyphony to 32 mono or 18 stereo simultaneous uncompresse…
The SparkFun NEO-F10N GNSS L1/L5 Breakout is a super economical GNSS board with meter-level positional accuracy.
SparkFun's minimal design approach to Arduino. This is a 5V Arduino running the 16MHz bootloader.
The SparkFun ZED-F9R GPS-RTK Breakout is a high precision, Automotive Dead Reckoning board with equally impressive configurat…
The MyoWare® 2.0 Muscle Sensor Development Kit is an Arduino-compatible, EMG sensor kit that provides you with every board f…
The LilyPad Sewable Electronics Kit lets you explore the wonderful world of electronic sewing (e-sewing) and e-textiles throu…
This tiny "scan engine" will read 20 different barcode symbologies — both 1D and 2D!
The SparkFun Qwiic SerLCD is a serial enabled LCD that provides a simple and cost effective solution for adding a 20x4 Black …
The SparkFun LoRaSerial Kit is a pair of serial radio modems that simply passes serial back and forth between one another.
The RTK Express Kit has everything you need to get centimeter level global positioning measurements using GNSS RTK.
The SparkFun Indoor Air Quality Sensor - SCD41 SEN55 (Qwiic) combines two excellent indoor air quality sensors in the SCD41 a…
The SparkFun GNSS-RTK L1/L5 Breakout - NEO-F9P (Qwiic) is a high precision GNSS board with equally impressive configuration o…