Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
Learn more about SparkX
Jump to Subcategory:
added to your cart!
The Magnetic Imaging Tile uses an array of 64 hall effect sensors to convert magnetic fields to the visual spectrum. That's r…
With a clear view of the sky, the Qwiic Iridium 9603 allows you to send and receive short messages. It works anywhere in the …
Is your project linked to environmental protection, awareness or study, or to protecting human life? Perhaps you are developi…
A lot of the time you just need to add more analog inputs to solve a problem. It happens. The SparkX Qwiic 24-Bit ADC can pro…
Do you need power? This breakout for the 915M30S module from EBYTE is a 1W (30dBm) LoRa transceiver. LoRa is great for long r…
Need a power sensor that can sense voltage up to 60VDC and current up to 30A? This is the product for you! The Allegro Mic…
Does your robot crush objects with its hulkishly strong grip? Give your robotic hand or claw a better sense of touch with the…
Replacement part for the open source high precision GNSS RTK Facet receiver.
These tiny, stepper-driven, XY stages were obviously manufactured for... _something?_ We're not sure what they were made for,…
Replacement enclosure for the open source high precision GNSS RTK Facet receiver.
The MS8607 from TE is an impressive combination pressure, humidity, temperature (PHT) sensor with accuracy of ±2mbar pressur…
Our RedBoards are great. But don't they sometimes seem a little **_BIG_**?! Enter **smôl**, a new range of boards which a…
Our GNSS Splitter (Power Divider) lets you connect a single GNSS antenna to two boards or modules. It splits (divides) the an…
When we first saw the Notecard from [Blues Wireless](https://blues.io/) we were intrigued. Unlike most embedded cellular mode…
Do you need to be able to sense CO2 concentrations of up to 100%? If so, the STC31 is the sensor for you! The Sensirion STC31…
A USB development board for the SparkFun Qwiic system.
Do you have too many sensors with the same I2C address? Connect them to the SparkX PCA9846 Qwiic Mux to get them all talking …
Surface mount components on 8 mm carrier tape are among the most commonly used in electronics assembly today. Whether you’r…
There are times when you have multiple USB devices in your prototype or device and you just want to plug in one cable. You ne…
Looking for a Qwiic sensor that can measure the ambient light level directly in lux? This is it! The VEML7700 is a high ac…
This breakout board is designed to accompany our Micro XY Stage, which comes with a 0.3mm-pitch flat flex cable that makes it…
Do you need power? This breakout for the 433M30S module from EBYTE is a 1W (30dBm) LoRa transceiver. LoRa is great for long r…
Replacement enclosure for the open source high precision GNSS RTK Facet L-Band receiver.
Many of our Qwiic products draw very little current when in standby, but there are some that draw considerably more. Products…
Serial flash chips are _everywhere_ and they're as useful as they are ubiquitous. If you've never used a serial flash device …
The Soft Power Switch is a passive, hard on/off switch with software feedback and control. In other words, it's like the on/o…
It's easy to get used to the idea that RGB LEDs can emit millions of colors, and practically speaking, this is true enough. O…
Qwiic Boost increases the Qwiic bus from 3.3V to 5V while still providing the target device with 3.3V I2C signals. This is a …
Replacement part for the open source high precision GNSS RTK Facet L-Band receiver.
Do you need power? This breakout for the 868M30S module from EBYTE is a 1W (30dBm) LoRa transceiver. LoRa is great for long r…
Based on the MAX17048, the Qwiic Fuel Gauge is perfect for monitoring your single-cell LiPo. While the MAX17048 provides pack…
The AHT20 humidity sensor is brand new from ASAIR; it measures temperature within a tolerance of ±0.3 °C and relative humid…
The STMicroelectronics ST25DV _**dynamic**_ Near Frequency Communication / Radio Frequency Identification tag ICs are awesome…
Whether for active cooling or ventilation, a tiny fan can make a big difference. And by that logic a _big_ fan can make an _e…
Controller Area Network (CAN bus) continues to be a popular communication standard in all sorts of applications from passenge…
This is the 100mm 16-way 0.5mm-pitch Flexible Printed Circuit used to interconnect smôl boards end to end. *** _**smô…
This board utilizes Kemet Corporation’s lensless passive infrared sensor, PL-N823. It uses the pyroelectric effect of ceram…
Our [Qwiic Connect System](https://www.sparkfun.com/qwiic) is designed to help you quickly interface development boards and b…
This is the 36mm 16-way 0.5mm-pitch Flexible Printed Circuit used to interconnect smôl boards side by side. This FPC has an …
We've all been there; you load up your project with a bunch of LEDs, only to discover that none have the same brightnesses. S…