Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
Jump to Subcategory:
added to your cart!
The Teensy 4.1 features an ARM Cortex-M7 processor at 600MHz, four times larger flash memory than the 4.0, and optional locat…
This board leverages the awesome computing power of the NXP iMXRT1062 chip (ARM Cortex-M7) and pairs it with the M.2 MicroMod…
Teensy 4.0 is the latest Teensy, offering the fastest microcontroller and powerful peripherals in the Teensy 1.4 by 0.7 inch …
The SparkFun OpenLog can store, or "log", huge amounts of serial data and act as a black box of sorts.
The NVIDIA® Jetson AGX Orin™ Developer Kit makes it easy to get started with Jetson Orin.
The NVIDIA® Jetson Nano™ Developer Kit V3 delivers the performance to run modern AI workloads at a small form factor, low …
The Teensy 4.1 with Headers features an ARM Cortex-M7 processor at 600MHz, 4x larger flash memory than the 4.0, and optional …
The SparkFun Qwiic Pulsed Coherent Radar Sensor - Acconeer XM125 brings powerful 60 GHz radar technology to your projects.
This is the SparkFun Vernier Interface Shield, a simple add-on to give your Arduino the capability to interface with Vernier …
Here at SparkFun, we refuse to leave 'good enough' alone. That's why we're adding to our line-up of Arduino-compatible microc…
The NVIDIA® Jetson OrinTM Nano comprises of a Jetson Orin Nano 8GB module and a carrier board that can accommodate all Orin…
SparkFun's minimal design approach to Arduino. This is a 5V Arduino running the 16MHz bootloader.
Teensy 4.0 with Headers offers the fastest microcontroller and powerful peripherals in the Teensy 1.4 by 0.7 inch form factor…
The SparkFun OpenLog Artemis is an open source data logger that comes pre-programmed to automatically log IMU, GPS, serial da…
This is the new Arduino Uno R3. In addition to all the features of the previous board, the Uno now uses an ATmega16U2 instead…
The SparkFun Qwiic Pro Micro adds a reset button, Qwiic connector, USB-C, and castellated pads to the miniaturized Arduino bo…
SparkFun's minimal design approach to Arduino. This is a 3.3V Arduino running the 8MHz bootloader.
The SparkFun RedBoard Qwiic is an Arduino-compatible development board with a built in Qwiic connector, eliminating the need …
The SparkFun RedBoard combines the simplicity of the UNO's Optiboot bootloader, the stability of the FTDI, and the shield com…
The SparkFun LTE CAT M1/NB-IoT Shield equips your Arduino or Arduino-compatible microcontroller with access to data networks …
The CAN-BUS Shield provides your Arduino or Redboard with CAN-BUS capabilities and allows you to hack your vehicle. This shie…
This is a basic breakout board for the FTDI FT232RL USB to serial IC. The pinout of this board matches the FTDI cable to work…
The SparkFun OpenLog Artemis is an open source data logger that comes pre-programmed to automatically log sensor, GPS, serial…
The IoT RedBoard is an ESP32 WROOM-equipped development board that has everything you need in an Arduino Uno with extra perks…
This is the newest revision of our [FTDI Basic](https://www.sparkfun.com/products/retired/8772). We now use a SMD 6-pin heade…
The SparkFun XBee Shield mates directly with any dev board that has an Arduino standard footprint and equips it with wireless…
Arduino is an open-source physical computing platform based on a simple i/o board and a development environment that implemen…
The SparkFun LTE CAT M1/NB-IoT Shield with Hologram SIM Card equips your Arduino-based device with access to data networks ac…
The SparkFun AST-CAN485 Dev Board is a mini Arduino possessing on-board CAN (Control Area Network) and RS485 ports enabling q…
The RedBoard Plus is an Arduino-compatible development board that has everything you need in an Arduino Uno with extra perks …
This copy-protected board leverages the awesome computing power of the NXP iMXRT1062 chip (ARM Cortex-M7) and pairs it with t…
The OpenMV Cam is a small, low power, microcontroller board which allows you to easily implement applications using machine v…
The SparkFun Arduino UNO R4 WiFi Qwiic Kit has everything you need to start using the UNO R4 WiFi and Qwiic ecosystem togethe…
If you’re ready to step your Arduino game up from older 8-bit/16MHz microcontrollers, the SparkFun SAMD21 Mini Breakout is …
The SparkFun OpenLog with Headers can store, or "log", huge amounts of serial data and act as a black box of sorts.
The new version of the UBW32 now uses the PIC32MX795 IC. Based on the work of Brian Schmalz, the UBW32 is a small development…
The SparkFun Pro nRF52840 Mini is a development board for Nordic’s nRF52840 – a powerful combination of ARM Cortex-M4 CPU…
Running out of memory space in your Arduino project? The SparkFun microSD Shield equips your Arduino with mass-storage capabi…
The SparkFun Qwiic OpenLog can store, or "log", huge amounts of serial data and act as a black box of sorts all over I2C.
The SparkFun Thing Plus Matter is the first easily accessible board that combines Matter and SparkFun’s Qwiic ecosystem for…
The RED-V RedBoard from SparkFun is a low-cost, Arduino-compatible development board featuring the Freedom E310 which brings …
This is SparkFun Beefy 3 FTDI Basic Breakout for the FTDI FT231X USB to serial IC. The pinout of this board matches the FTDI …
The SparkFun MP3 Player Shield is an awesome MP3 decoder with the capabilities of storing music files onto a run-of-the-mill …
SparkFun has teamed up with CircuitDojo to bring you the nRF9160 Thing Plus, featuring the powerful Nordic nRF9160 in a Feath…
Arduino UNO R4 is a 32-bit microprocessor offering more speed, memory, connectors and connectivity options than any version o…