Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
Jump to Subcategory:
added to your cart!
The SparkFun OpenLog Artemis is an open source data logger that comes pre-programmed to automatically log IMU, GPS, serial da…
The SparkFun 9DoF IMU Breakout incorporates all the amazing features of the ICM-20948 into a Qwiic-enabled breakout board.
Breakout board for the 3 axis ADXL335 from Analog Devices. This is the latest in a long, proven line of analog sensors - the …
The SparkFun VR IMU Breakout is a cutting-edge triple-axis accelerometer/gyro/magnetometer in a single package that you can c…
The SparkFun 9DoF IMU Breakout combines a high-performance 6DoF IMU with the highly sensitive triple-axis magnetometer in a Q…
This new version adds two standoff holes as well as an extra decoupling capacitor. The ADXL345 is a small, thin, low power, 3…
The LSM6DSO 6DoF Breakout is an accelerometer and gyroscope sensor with a giant 9kB FIFO buffer and embedded processing inter…
The SM-24 geophone element is designed to offer the highest performance in seismic exploration based upon field-proven I/O Se…
The SparkFun BMI270 6DoF IMU Breakout is a Qwiic-enabled breakout board based on the ultra-low power BMI270 from Bosch.
The LIS3DH Breakout is a smart, low-power, three-axis, capacitive micro-machined accelerometer with 12 bits of resolution tha…
The SparkFun Qwiic Micro ISM330DHCX Six Degrees of Freedom IMU is a micro-sized 0.75in. by 0.30in. sensor featuring STMicroel…
The SparkFun LSM6DSV16X 6DoF IMU is a Qwiic-enabled, AI-featured, breakout based on the LSM6DSV16X from STMicroelectronics.
The SparkFun LSM6DSV16X Micro 6DoF IMU is a Qwiic-enabled, AI-featured, breakout based on the LSM6DSV16X from STMicroelectron…
The SparkFun H3LIS331DL Triple Axis Accelerometer Breakout is a low-power, high-g accelerometer with I2C and SPI interface op…
The SparkFun BMI270 Micro 6DoF IMU Breakout is a Qwiic-enabled breakout board based on the ultra-low power BMI270 from Bosch.
This SparkFun Triple-Axis Accelerometer Breakout is a simple Qwiic breakout for the KX134 digital accelerometer from Kionix.
The SparkFun Edge Development Board powered by TensorFlow is perfect begin using voice recognition without relying on the ser…
We've been using and selling Analog Devices' ADXL accelerometers for a good while now, and now we've found another great part…
The SparkFun Qwiic BMA400 Micro Triple Axis Accelerometer Breakout offers a 3-axis acceleration sensor perfect for ultra-low-…
The Auto pHAT is an all in one package that focuses on quickly adding robot functionality and advanced support to your Raspbe…
The SparkFun Qwiic ISM330DHCX 6DoF IMU is a standard-sized, 1"x1" breakout featuring a high-performance 3D digital accelerome…
he SparkFun Qwiic BMA400 Triple Axis Accelerometer Breakout offers a 3-axis acceleration sensor perfect for ultra-low-power a…
This SparkFun Triple-Axis Accelerometer Breakout is a simple Qwiic breakout for the KX132 digital accelerometer from Kionix.
The SparkFun Blues Wireless MicroMod Starter Kit provides every part needed to get you connected and start prototyping with t…
The SparkFun Thing Plus - NINA-B306 offers a unique combination development platform in the Thing Plus form factor featuring …
The SparkFun ADXL313 Breakout is a low power, high resolution (up to 13-bits) 3-axis accelerometer for measurement up to ±4g…
The LIS3DH Breakout is a smart, low-power, three-axis, capacitive micro-machined accelerometer.
The SparkFun Notecarrier Cellular Function Board adds a cellular modem to the MicroMod ecosystem using the Notecard - NOTE-NB…
The MicroMod Machine Learning Carrier combines the freedom to explore any processor in the MicroMod lineup without the need f…
Deploy computer vision at the edge faster than ever, with our ready-to-use, standalone intelligent camera.
The Accelerometer sensor is an add-on for your RedBot that provides bump and motion detection. The sensor works by measuring …
The MMA8452Q is a smart low-power, three-axis, capacitive MEMS accelerometer with 12 bits of resolution. This accelerometer i…
The Nicla Sense ME is a tiny, low-power tool that sets a new standard for intelligent sensing solutions.
The MPU-6050 is a serious little piece of motion processing tech! By combining a MEMS 3-axis gyroscope and a 3-axis accelerom…
The Pixhawk® 6C is perfect for developers at corporate research labs, startups, academics (research, professors, students), …