Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
We designed this board to give the user a low profile button without any sharp edges. Button closes when you push it and open…
This is a simple 4-pack of momentary, multicolor buttons, great for all sorts of projects! Unlike previous iterations of mult…
This is a simple 12-pack of momentary, multicolor buttons, great for all sorts of projects!
It's the end of the world, and you need a button to press. This is it. A 100mm diameter (outside diameter) dome illuminated p…
The SparkFun Qwiic Button with red LED simplifies all of those nasty worries away into an easy to use I2C device, no solderin…
This is a perfect choice if you are in need of a heavy duty push button! These metal push buttons are a very tough, small, pa…
Miniature surface mount momentary button. These are great, low-profile momentary switches. Perfect as a tactile reset switch.…
The SparkFun Qwiic Button with green LED simplifies all of those nasty worries away into an easy to use I2C device, no solder…
This is a standard 12mm square momentary button. What we really like is the large button head and good tactile feel (it 'clic…
This is a 35mm concave momentary push button similar to the ones you find on arcade games. Simple screw in design. Perfect fo…
The SparkFun Qwiic Button Breakout simplifies all of those nasty worries away into an easy to use I2C device, and with our Qw…
It's your basic black action button! This is a very useful, small, panel-mount momentary switch. It is a SPST N.O. with the t…
This IR proximity contactless button makes for a good replacement for typical push buttons
This is a simple LED-illuminated tactile button with a red cap. It's just like a basic tactile button, but it lights up red! …
This is a simple LED-illuminated tactile button with a green cap. It's just like a basic tactile button, but it lights up gre…
It's your basic red action button! This is a very useful, small, panel-mount momentary switch. It is a SPST N.O. with the thr…
This is a simple LED-illuminated tactile button with a clear cap. It's just like a basic tactile button, but it lights up whi…
This is a simple LED-illuminated tactile button with a clear cap. It's just like a basic tactile button, but it lights up blu…
This is a translucent silicon rubber button pad with 4 buttons orignally inspired by the folks at [monome.org](http://monome.…
This is a 33mm round momentary push button similar to the ones you find on arcade games. Simple screw in design. Perfect for …
This is a translucent silicon rubber button pad with 16 buttons, the same found in our Simon Soldering Kits.
This a simple breakout PCB for our [2x2 silicone button pads](https://www.sparkfun.com/products/7836). Each LED and button is…
This is a black plastic bezel, custom made to mate with the silicon rubber pads. Black 1/8" ABS plastic. We use four 4/40-0.5…
This a simple breakout PCB for our [4x4 silicone button pads](https://www.sparkfun.com/products/7835). Each LED and button ca…
This simple breakout board makes it easy to use our LED tactile switches in a breadboard, or your next project. **Note:** Po…
This is an SMD 6mm square SPST button. What we really like is the little button head and good tactile feel (it ‘clicks’ r…
This is an SMD 12mm square SPST button. What we really like is the large button head and good tactile feel (it ‘clicks’ r…
This is a black plastic bezel, custom made to mate with the silicon rubber pads. Black 1/8" ABS plastic. Using two of these b…
This right-angle tactile switch has a great 'click' to it. Also, because it's a through-hole design it's very sturdy. Mount i…
The Double Backlit user interface is like the Single Backlit Button, but twice the fun!