Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
Turning off backorders - supply of main IC is delayed until July 2022.
Control up to two DC motor outputs at a constant current of 1.2A. Utilize up to two input signals and four function modes: CW…
At the heart of the Experiential Robotics Platform (XRP) lies the powerful yet easy-to-use XRP Controller Board, the brains o…
The Ardumoto Shield is a dual-motor controller for Arduino. Based on the L298 H-bridge, the SparkFun Ardumoto can drive two D…
The SparkFun Qwiic Motor Driver takes all the features of the Serial Controlled Motor Driver and miniaturizes them, adding Qw…
The Qwiic Haptic Motor Driver includes an itty-bitty, Linear Resonant Actuator (LRA) vibration motor and DialogSemi's DA7280 …
The Qwiic Haptic Motor Driver Kit includes a small LRA vibration motor, wires, and the breakout board for Dialog Semi's DA728…
Ready to add some good vibes to your project? Look no further than the SparkFun Haptic Motor Driver. This board breaks out Te…
The Auto pHAT is an all in one package that focuses on quickly adding robot functionality and advanced support to your Raspbe…
The SparkFun RedBot Mainboard is a robotic development platform that works with the Arduino IDE.
Spin two DC motors, step one bi-polar or uni-polar stepper, or fire off two solenoids with 1.2A per channel using the TB6612.
This is a breakout board for the [L298N](http://www.sparkfun.com/commerce/product_info.php?products_id=9479) full-bridge dual…
The BeagleBone Blue is the affordable and complete robotics controller built around the popular BeagleBone open hardware comp…
The SparkFun Qwiic Motor Driver Kit gives you the basic parts needed to start up quickly with a motor driven project with our…
The Build HAT allows you to control LEGO® Technic™ devices with your favorite Raspberry Pi.
Make the Raspberry Pi Pico the core of your new buggy project with the Kitronik Compact Motor Driver Board for Raspberry Pi P…
The SparkFun Wireless Motor Driver Shield is designed to make connecting motors, sensors and other components to your Arduino…
The LN298 is a high voltage, high current, dual full-bridge motor driver designed to accept standard TTL logic levels and dri…