Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The WAV Trigger is a unique high-fidelity polyphonic audio player with surprising capabilities.
The SparkFun Sound Detector is a small and very easy to use audio sensing board with three different outputs. The Sound Detec…
The MP3 Trigger board is built to make MP3 sound integration easier than ever.
Based on a new generation ARM Cortex M7, the Qwiic Tsunami extends polyphony to 32 mono or 18 stereo simultaneous uncompresse…
Based on a new generation ARM Cortex M7, the Qwiic Tsunami extends polyphony to 25 mono or 13 stereo simultaneous uncompresse…
The SparkFun MP3 Player Shield is an awesome MP3 decoder with the capabilities of storing music files onto a run-of-the-mill …
This small breakout board couples an Electret microphone (100Hz--10kHz) with a 60x mic preamplifier to amplify the sounds of …
The SparkFun I2S Audio Breakout board uses the MAX98357A digital to analog converter (DAC), which converts I2S audio to an an…
The SparkFun Analog MEMS Microphone Breakout makes it easy to work with the SPH8878LR5H-1 analog microphone from Knowles.
The SparkFun Analog MEMS Microphone Breakout makes it easy to work with the InvenSense ICS-40180 analog microphone.
This tiny audio amplifier is based on the Texas Instruments TPA2005D1. Its efficient class-D operation means low heat and lon…
The SparkFun WM8960 Audio Codec Breakout is a low-power, high-quality stereo codec with 1W Stereo Class D speaker drivers and…
This is a simple 5V Op Amp breakout board, set up as a 2-stage amplifier with a gain of 100 (gain of 10 for each stage). The …
The SparkFun TSH82 Configurable OpAmp Board gives you two gain stages, each individually accessible on the header pins. Confi…
The SparkFun Sound Detector is a small and very easy-to-use audio sensing board with three different outputs. The Sound Detec…
The SparkFun MIDI Shield board gives your Arduino-based device access to the antiquated, but still widely used and well suppo…
TRRS connectors are the audio-style connectors that you see on some phones, MP3 players and development boards. TRRS stands f…
This breakout for the Silicon Laboratories Si4703 FM tuner chip is a little more stripped down than our FM Tuner Evaluation B…
The LilyPad MP3 Player is your all-in-one audio solution, containing an Arduino-compatible microcontroller, MP3 (and many oth…
The SparkFun Qwiic Speaker Amp includes the Texas Instruments TPA2016D2 class-D stereo audio amp.
The SparkFun WM8960 Audio Codec Breakout with Headers is a low-power, high-quality stereo codec with 1W Stereo speaker driver…
The SparkFun Edge Development Board powered by TensorFlow is perfect begin using voice recognition without relying on the ser…
This is an evaluation board for the Silicon Laboratories Si4703 FM tuner chip. Beyond enabling you to tune in to FM radio sta…
The Noisy Cricket Stereo Amplifier, uses the LM4853 which can be configured to output up to 1.5W of power in mono operation o…
Do you ever wish your Arduino was more musically talented? Or maybe your project could use some cool sound effects. The Spark…
This is a small buzzer for the LilyPad system. Use 2 I/O pins on the LilyPad main board and create different noises based on …
The SparkFun Qwiic Speaker Kit provides you with just what you need to get started with the stereo audio via a simple Qwiic i…
The IQaudIO Pi-DAC+ HAT Audio card for the Raspberry Pi delivers outstanding sonic performance and full-HD (24/192) audio cap…
The MicroMod Machine Learning Carrier combines the freedom to explore any processor in the MicroMod lineup without the need f…
Nicla Voice allows for easy implementation of always-on speech recognition on the edge.
WVR features 8GB of memory and an advanced Web GUI where users upload audio and manage configuration and firmware.
Powered by Raspberry Pi's RP2040 microcontroller, this board has the power to run all Tensorflow Lite Micro tiny machine lear…
The SparkFun Qwiic Wireless Speaker Kit provides you with everything you need to make a wireless audio speaker.
Simple breakout board for the 3.5mm audio jack. Use this breakout (shipped bare) to allow breadboard or SIP access to the sup…
The EasyVR 3 Plus Shield is a voice recognition shield for Arduino boards integrating an EasyVR module.
The SparkFun Qwiic MP3 Trigger takes care of all the necessary requirements for playing sound files, all you need to do is se…
This is a stereo amplifier kit designed to make use of the [STA540](http://www.sparkfun.com/commerce/product_info.php?product…
The SparkFun gator:microphone is a micro:bit Accessory Board that integrates a microphone into SparkFun's gator:bit series of…