Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The 'must have' IC for TTL/CMOS projects finally has its own breakout board! This RS232 IC is capable of running at 3V and co…
This is a breakout board for the SP3485 RS-485 transceiver IC, which will convert a UART serial stream to RS-485.
This SparkFun Serial Basic Breakout is an easy-to-use USB-to-Serial adapter based on the CH340G and takes advantage of the ha…
The smallest and easiest to use serial conversion circuit on the market! This board has one purpose in life - to convert RS23…
This is the SparkFun USB to Serial Breakout for the FT232RL, a small board with a built in USB to serial UART interface. Thi…
This breakout board pairs an SP3485 RS-485 transceiver with an FT232RL USB UART IC to convert a USB stream to RS-485.
The SparkFun 8-Pin SOIC to DIP Adapter is a small PCB that lets you adapt SOIC packages into a DIP footprint. These tiny boar…
The SparkFun Serial Basic Breakout is an easy-to-use USB-to-Serial adapter based on the CH340G IC from WCH.
Introducing the SparkFun FT231X Breakout board, complete with the full UART hardware handshake feature! The pin-out of this b…
The CY7C65213 USB to UART serial breakout is designed to provide users with a means to access all available I/O pins on the I…
The SparkFun 16-Pin SSOP to DIP Adapter is a small PCB that lets you adapt SSOP packages into a DIP footprint. These small bo…
DB9 female header - right angle PCB mount. 0.318" Style.
8-Pin SSOP to DIP break out board. The footprint was rotated to accommodate different width SSOP devices and can be used with…
8, 16, 20, and 28-Pin SSOP to DIP break out boards. The footprint was rotated to accommodate different width SSOP devices and…
This is a low-cost, basic SOIC breakout boards. This custom PCB will interface a standard SOIC package IC to 0.1" headers, wh…
The SparkFun MicroMod mikroBUS™ Starter Kit is designed to give you just what you need to start using the MicroMod and Clic…
The Update Tool also makes it simple to communicate directly with the SARA using u-blox’s sophisticated m-center cellular e…
Low-cost basic SOIC break out boards. These are custom PCB boards that interface standard SOIC devices to standard .1" header…
A basic FTDI kit with a basic breakout board for the SparkFun FT231X Breakout board, a reversible USB-A to Micro-B cable, and…
The Mates Programmer is a simple USB programmer for all Breadboard Mates products.