Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
This 2x20 "tall" header has the same number and spacing of pins as a Raspberry Pi and provides your board with the ability to…
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers.
This 2x20 pin female header is meant to allow you to extend the reach of any board with the standard 2x20 GPIO pin footprint.
This set of female stackable headers includes two 15-pin headers; the pins are spaced by 0.1".
These headers are made to work with the Arduino Uno R3, Leonardo and new Arduino boards going forward. They are the perfect h…
Single row of 40-holes, female header. Can be cut to size with a pair of wire-cutters. Standard .1" spacing. We use them exte…
These are a longer version of our [standard](http://www.sparkfun.com/commerce/product_info.php?products_id=116) break away he…
This is a row of 40 break away headers spaced 0.1" apart with long pins on both sides. This header is especially useful when …
This is a 2x23 pin female PTH header, with extra long legs which makes great for stacking. This piece is in the common config…
This 2x20 male header has the same number and spacing of pins as a Raspberry Pi but is best served when used in conjunction w…
Single row of 30-holes, female header with swiss round machined pins. These units have very high quality round pins to accept…
A kit that includes all the male headers needed for your Raspberry Pi Pico board.
A row of right angle male headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custo…
These headers are made to work with the SparkFun ESP32 Thing to connect to ESP32 Shield boards.
This is a 8-pin female header, with extra long legs -- great for stacking Arduino shields. Pins are spaced by 0.1".
This is a simple 3 pin female PTH header. This header is in a configuration that makes it ideal to be used with the [MyoWare …
These headers are made to work with the Teensy 4.1, Teensy 3.6, and Teensy 3.5 development boards.
This is a 10-pin female header, with extra long legs -- great for stacking R3-compatible Arduino shields! Pins are spaced…
This is a super small, 2x5 pin male PTH header. This header is in the common configuration for JTAG applications.
These stackable headers are add a great deal of connectivity to your next project where you need 12, stackable, pins in a lin…
This is a 10-pin socket with 2mm pitch that mates with the popular XBee radio from Digi. Use this small part to avoid having …
This is a 6-pin female header, with extra long legs -- great for stacking Arduino shields. Pins are spaced by 0.1".
Simple shrouded 10-pin connector. Good for preventing cable connection mishaps. Use for programming, data, power, or any othe…
Each kit of headers makes your Teensy 4.0, 3.2, and LC breadboard compatible and will allow for stacking a Teensy and Teensy-…
This is a 2x23 pin male PTH header. This piece is in the common configuration for Beaglebone Black headers that can be broken…
This is a 2x18 pin female header. Each pin has a spacing of 0.1" in-between each other.
This is a 10-pin socket with 2mm pitch that mates with the popular XBee radio from Digi. This is the SMD version that we are …
These are the surface mount 50 pin 0.5mm Board to Board Double Slot Female Connectors found on the Alchitry FPGA boards.
Simple shrouded 6-pin connector. Good for preventing cable connection mishaps. Use for programming, data, power, or any other…
These headers are made to work with the Arduino Main Board, Arduino Pro, and the Arduino Mega. They are the perfect height fo…
These stackable headers are made to work with the [SparkFun ESP32 Thing Plus](https://www.sparkfun.com/products/14689) to con…
This is a simple 2x3 male PTH header. This header is in the common configuration for an ISP connector. Each pin has a spacing…
This 2x20 shrouded header has the same number and spacing of pins as a Raspberry Pi so you can easily connect via ribbon cabl…
This is a 10-pin header with 2mm pitch that mates with our [XBee socket](https://www.sparkfun.com/products/8272). It can be u…
These are standard 0.1" spaced header pins that can be through-hole mounted. This header connects perfectly with most 10-pin …
This is a SMD 4-pin right angle male header. We use this header on our [Graphic LCD Serial Backpack](https://www.sparkfun.com…
These are standard 0.1" spaced header pins that can be through-hole mounted. This header connects perfectly with most 6-pin m…
This is a 2x40 pin right-angle PTH header. This header can be broken apart with a fair amount of force to form smaller header…
This is a super small, 2x5 pin female PTH header. This header is in the common configuration for JTAG applications.
This is a simple 2x3 female PTH header.
This is a 2x5 pin 1.27mm header.
This is a simple 2x6 female PTH header. Each pin has a spacing of 0.1" in between each other.
This is a 12-pin male PTH straight header.
This pack of female headers includes two 6-pin headers and two 8-pin headers. This is similar to the header kit that comes wi…
These are the surface mount 50 pin 0.5mm Board to Board Double Slot Male Connectors found on the Alchitry FPGA boards.
Here we have some right-angle headers with 40x3 pins. They are break away and will take a bit of effort to break this beast w…