Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun QwiicBus EndPoint is the fastest and easiest way to extend the range of your I2C communication bus.
The smallest and easiest to use serial conversion circuit on the market! This board has one purpose in life - to convert RS23…
Use this unique device to download data and control GPIB bus enabled oscilloscopes, logic analyzers, function generators, pow…
This simple board breaks out a female USB type A connector's VCC, GND, D- and D+ pins to a 0.1" pitch header. If you want to …
The SparkFun USB-C Breakout supplies up to 3 times the power as previous USB board while breaking out each pin on the connect…
The QwiicBus MidPoint works in tandem with the QwiicBus Endpoint to extend the range of your I2C bus and tap into it to drop …
The SparkFun Qwiic Adapter provides the perfect means to make any old I2C board into a Qwiic enabled board.
This is the SparkFun RJ45 MagJack Breakout, a simple board that will provide you with a way to put an ethernet port into your…
With this USB-C breakout you will be able to incorporate a vertical USB-C connector into your projects without needing to sol…
The Qwiic MultiPort adds additional ports to boards that have only one Qwiic port on the I2C bus.
We have no idea what USB device you are hooking up to, but if you want to access the Micro-B port on something, you might wan…
TRRS connectors are the audio-style connectors that you see on some phones, MP3 players and development boards. TRRS stands f…
Integrate your MicroMod project into an Ethernet network including Power-over-Ethernet with the SparkFun MicroMod Ethernet Fu…
Everything you need for a fast and easy way to extend the range of your I2C communication bus.
This simple board breaks out a micro-B USB connector's VCC, GND, ID, D- and D+ pins to a 0.1" pitch header. If you want to ad…
The Raspberry Pi USB 3 Hub provides extra connectivity for your devices, turning one USB-A port into four.
RJ45 connectors are the kind that are used for Ethernet jacks, but they make great general purpose connectors when you need a…
The SparkFun MicroMod Single Pair Ethernet Kit demonstrates 10BASE-T1L Two-Wire Ethernet protocol into the SparkFun MicroMod …
This is the SparkFun RJ11 Breakout, two simple breakout boards for the common 6-pin RJ11 connector. These little boards can e…
The SparkFun MicroMod Single Pair Ethernet Function Board introduces 10BASE-T1L Two-Wire Ethernet protocol into the SparkFun …
A Sub-Ethernet daughter board which works with the ESP Thread Border Router board to extend an Ethernet interface.
This new version now has all 5 pins broken out on the connector. We have no idea what USB device you are hooking up to, but i…
Simple breakout board for the 3.5mm audio jack. Use this breakout (shipped bare) to allow breadboard or SIP access to the sup…
The Qwiic MultiStar adds five additional ports to boards that have only one Qwiic port on the I2C bus and can also be added t…
The SparkFun ESLOV to Qwiic Bridge lets you quickly and easily connect Qwiic breakouts to Arduino boards with an ESLOV connec…