Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
These are simple 2-position screw terminals with 2.54mm pitch pins. Rated up to 150V @ 6A, this terminal can accept 30 to 18A…
Screw Terminal 3.5mm pitch pins with slide-locking together to form any size you need. Rated up to 125V @ 6A, and can accept …
Screw Terminals with 5mm pitch pins. Comes in 2 or 3 positions and have the really cool feature of slide-locking together to …
Latch Terminal 5mm pitch, 2-pin. Rated up to 250V @ 11A and can accept 18-22AWG wire.
These are simple 6-position screw terminals with 2.54mm pitch pins.
Latch Terminal 5mm pitch, 4-pin. Rated up to 250V @ 11A and can accept 18-22AWG wire.
This is a good quick way to to interface to bare wires.
These are small spring terminals. Open the aperature with the small arm, insert the wire, release the arm and the wire is hel…
This 6 position screw terminal block provides a simple way to connect wires to a single connection point.
Latch Terminal 5mm pitch, 3-pin. Rated up to 250V @ 11A and can accept 18-22AWG wire.
A rugged 10-way 3.5mm-pitch PCB terminal block & 3.5mm-pitch rising clamp screw socket.
These are simple 12-position screw terminals with 3.5mm pitch pins.