Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
Here is a tiny 4-pin Qwiic 1mm JST connector. This connector is used on all of our Qwiic-based boards and can be used to crea…
This connector is used on all of our Qwiic-based boards and can be used to create your own I2C-based device compatible with t…
This is a 2-pin, through-hole PH series JST connector. The pins are spaced by 2mm. We really like the solid locking feeling…
This is a 2-pin JST RCY connector typically used for low-voltage applications running 3A or less. They are commonly found in …
This is a 3-pin, through-hole PH series JST connector. The pins are spaced by 2mm. We really like the solid locking feeling…
Two pin, compact surface mount connector.
Here is a six pin horizontal 1.0mm pitch connector.
This is a basic surface mount JST-SH 2-pin right angle connector.