Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
Jump to Subcategory:
added to your cart!
The Raspberry Pi AI Kit bundles an M.2-format Hailo 8L AI accelerator with the Raspberry Pi M.2 HAT+.
The XRP Robotics Platform is a hands-on, comprehensive robotics platform and includes everything needed to build and program …
The next iteration of the Raspberry Pi single board computer featuring a 64-bit quad-core Arm Cortex-A76 processor running at…
A kit with basic components for using the Raspberry Pi 5 including a power supply, microSD card, and HDMI display cable.
A kit with the Raspberry Pi 5 - 8GB and an active cooler and case. Fundamental new parts around the Raspberry Pi 5.
This 7" Raspberry Pi Touchscreen LCD provides you with the ability to create a standalone device that can be utilized as a cu…
The SparkFun Raspberry Pi 4 Hardware Starter Kit provides a solid set of parts and instruction for working with the Pi 4 in a…
The 8GB Raspberry Pi 4 Hardware Starter Kit provides a solid set of parts and instruction for working with the RPi4 in a more…
The SparkFun ZED-F9R GPS-RTK pHAT is a high-precision Automotive Dead Reckoning board with equally impressive configuration o…
The Raspberry Pi 4 Basic Kit includes everything you'll need to get up and running with the new Raspberry Pi 4 8GB.
An M.2 HAT+ for the Raspberry Pi 5. Allows you to interface with devices such as M.2 SSDs.
The SparkFun Pro Micro RP2040 is a low-cost, high performance board with flexible digital interfaces featuring the Raspberry …
A first for the Raspberry Pi ecosystem: A 64MP camera module that matches the specs of smartphone cameras.
The AHPI7292S is the world's first WiFi HaLowâ„¢ Raspberry Piâ„¢ HAT module from ALFA Network.
The 4 GB Raspberry Pi 4 features the ability to run two 4k resolution monitors, to run true Gigabit Ethernet operations, all …
The is the official USB Type-C Power Supply for the Raspberry Pi Model 4 B.
This 2x20 "tall" header has the same number and spacing of pins as a Raspberry Pi and provides your board with the ability to…
The Raspberry Pi 4 Desktop Kit (8GB) includes everything you need to turn any monitor with an HDMI port into a desktop PC.
The 2 GB Raspberry Pi 4 features the ability to run two 4k resolution monitors, to run true Gigabit Ethernet operations, all …
The Raspberry Pi 4 Basic Kit includes everything you'll need to get up and running with the Raspberry Pi 4 4GB.
At the heart of the Experiential Robotics Platform (XRP) lies the powerful yet easy-to-use XRP Controller Board, the brains o…
The SparkFun Qwiic HAT for Raspberry Pi is the quickest and easiest way to make your way into the Qwiic ecosystem and still u…
The new Raspberry Pi 27W USB-C PD (Power Delivery) Power Supply will deliver a maximum of 5.1V, 5A enabling the RPi 5 to powe…
The 8GB Raspberry Pi 4 features the ability to run two 4k resolution monitors, to run true Gigabit Ethernet operations, all a…
The SparkFun Pulsed Radar Breakout provide you with a high-precision distance measurement unit with reliable speed, motion, o…
The Raspberry Pi 3 B+ is here to provide you with the same Pi as before, but now with gigabit and PoE capable Ethernet!
This 2x20 pin female header is meant to allow you to extend the reach of any board with the standard 2x20 GPIO pin footprint.
The SparkFun Thing Plus - RP2040 is a low-cost, high performance board with flexible digital interfaces featuring the Raspber…
The Logitech K400 Plus Wireless Touch Keyboard is a compact keyboard with an integrated touchpad that puts all your controls …
This black, anodised aluminium case for the Raspberry Pi 4 will give you 10-15°C of passive cooling under a full CPU load.
The Raspberry Pi Active Cooler provides an alternative cooling solution for users who wish to use their RPi 5 under sustained…
The Raspberry Pi Camera Module 3 is the latest entry in our mainstream camera line-up, and the successor to the popular Came…
The Raspberry Pi Pico is a low-cost, high-performance microcontroller board with flexible digital interfaces featuring the ne…
This 2x20 flat ribbon-cable fits the GPIO headers on the Raspberry Pi 3, 2, and B+ so you can easily connect to the low-level…
The SparkFun Qwiic SHIM for Raspberry Pi is a small, easily removable breakout that easily adds a Qwiic connector to your Ras…
W5500-EVB-Pico is a microcontroller evaluation board based on the Raspberry Pi RP2040 and fully hardwired TCP/IP controller W…
The is the official, 1m, micro HDMI to HDMI Cable for use with the Raspberry Pi.
The SparkFun Qwiic pHAT V2 for Raspberry Pi is the quickest and easiest way to make your way into the Qwiic ecosystem and sti…
The Raspberry Pi Pico W is a low-cost, high-performance microcontroller board with flexible digital interfaces featuring the …
With improved thermal features to support the higher peak power consumption of Raspberry Pi 5, it integrates a variable-speed…
The SparkFun Qwiic Kit for Raspberry Pi includes a shield with headers, three Qwiic-enabled breakout boards, and four cables …
The Raspberry Pi 3 B+ Starter Kit is a great way to gain a solid introduction to the small, credit-card-sized computer.
The SparkFun MicroMod Pi RP2040 Processor Board is a low-cost, high-performance board with flexible digital interfaces featur…