Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
This 7" Raspberry Pi Touchscreen LCD provides you with the ability to create a standalone device that can be utilized as a cu…
A first for the Raspberry Pi ecosystem: A 64MP camera module that matches the specs of smartphone cameras.
The is the official USB Type-C Power Supply for the Raspberry Pi Model 4 B.
This 2x20 "tall" header has the same number and spacing of pins as a Raspberry Pi and provides your board with the ability to…
The new Raspberry Pi 27W USB-C PD (Power Delivery) Power Supply will deliver a maximum of 5.1V, 5A enabling the RPi 5 to powe…
This 2x20 pin female header is meant to allow you to extend the reach of any board with the standard 2x20 GPIO pin footprint.
The Logitech K400 Plus Wireless Touch Keyboard is a compact keyboard with an integrated touchpad that puts all your controls …
This black, anodised aluminium case for the Raspberry Pi 4 will give you 10-15°C of passive cooling under a full CPU load.
The Raspberry Pi Active Cooler provides an alternative cooling solution for users who wish to use their RPi 5 under sustained…
The Raspberry Pi Camera Module 3 is the latest entry in our mainstream camera line-up, and the successor to the popular Came…
This 2x20 flat ribbon-cable fits the GPIO headers on the Raspberry Pi 3, 2, and B+ so you can easily connect to the low-level…
The is the official, 1m, micro HDMI to HDMI Cable for use with the Raspberry Pi.
With improved thermal features to support the higher peak power consumption of Raspberry Pi 5, it integrates a variable-speed…
This 2x20 male header has the same number and spacing of pins as a Raspberry Pi but is best served when used in conjunction w…
This is the 16mm C-mount telephoto lens from CGL Electronics Co. Ltd. for use with the Raspberry Pi HQ Camera Module.
This is an simple 3' long Micro-HDMI to HDMI cable. Nothing fancy, it just works!
A kit that includes all the male headers needed for your Raspberry Pi Pico board.
The HQ Camera Module is a camera sensor designed to accept CS-mount lenses and, with the supplied adapter, C-mount lenses for…
The Raspberry Pi Zero and Zero W are both equipped with a smaller CSI (Camera Serial Interface) port than on a full-sized Ras…
This is a 12.5W Micro-USB Power Adapter with the US power prongs (100-240VAC). It's made for use with Raspberry Pi Zero 2 W, …
Based on the 16MP Sony IMX519 sensor, this new camera module gives all Raspberry Pi hackers every bit of power they need to b…
This is a high-quality switching 'wall wart' AC to DC 5.1V 2,500mA USB Micro-B wall power supply manufactured specifically fo…
This is an inexpensive 3-foot-long HDMI to Mini HDMI cable that you can use to hook up your Raspberry Pi Zero W to a suitable…
The Raspberry Pi Debug Probe is an inexpensive, all-in-one USB to serial debug and UART bridge.
The official case for the Raspberry Pi 4 from Raspberry Pi!
A Lithium battery specifically designed for operating the real time clock (RTC) on the Raspberry Pi 5.
The is the official, 2m, micro HDMI to HDMI Cable for use with the Raspberry Pi.
The Raspberry Pi Zero Case has been designed to fit both the Pi Zero and the Pi Zero W. These official cases consist of sever…
Pi Zero Micro-B to USB A is a really useful USB specification! It allows some small devices that would normally be unable to …
This is the 6mm CS-mount wide angle lens from CGL Electronics Co. Ltd. for use with the Raspberry Pi HQ Camera Module.
The Kitronik Inventor's Kit for the Raspberry Pi Pico offers the perfect introduction to physical computing with the Pico.
This is a simple 48W (8V DC, 6A) power supply, designed for use with the Raspberry Pi Build HAT.
A 200mm MIPI Cable for interfacing the Raspberry Pi Camera Modules with the Raspberry Pi 5.
This 2x20 shrouded header has the same number and spacing of pins as a Raspberry Pi so you can easily connect via ribbon cabl…
The Raspberry Pi 4 Case Fan keeps your Raspberry Pi 4 at a comfortable operating temperature even under heavy load.
The Raspberry Pi Global Shutter Camera is a specialized 1.6-megapixel camera from Raspberry Pi that is able to capture rapid…
The compact Simply Servo board for Raspberry Pi Pico allows for up to 8 servos to be controlled simultaneously.
This is a basic baseplate for the Raspberry Pi 3 B+. The baseplate is designed for the RPi to remain on the attached via fric…
With Single-Board Computers (SBCs) on the rise, it is a good idea to have an easy way to interface with them. Operating on a …
This is a USB Type-C Power Supply that is compatible with the Raspberry Pi 4.
This adaptor allows you to power your RPi 4 with a previous usb-micro B power supply.
Make the Raspberry Pi Pico the core of your new buggy project with the Kitronik Compact Motor Driver Board for Raspberry Pi P…