Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
Making I2C as easy as possible.
added to your cart!
The SparkFun GPS-RTK-SMA raises the bar for high-precision GPS and is the latest in a line of powerful RTK boards featuring t…
The SparkFun NEO-M9N GPS Breakout is a high quality GPS board with equally impressive configuration options, now including SM…
The RTK Facet L-Band is your one-stop shop for high precision geolocation and surveying needs without needing a Base or Rover…
The SparkFun RTK Facet is a fully enclosed GNSS receiver for centimeter-level positioning. Perfect for high precision geoloca…
The SparkFun Qwiic Optical Tracking Odometry Sensor empowers you to elevate a robot's navigation capabilities with precision …
The RTK Express Kit has everything you need to get centimeter level global positioning measurements using GNSS RTK.
With a clear view of the sky, the Artemis Global Tracker allows you to send and receive short data messages thanks to the Iri…
The SparkFun Inventor's Kit (SIK) is a great way to get started with programming and hardware interaction with the Arduino pr…
The SparkFun GPS-RTK2 is a powerful breakout for the ZED-F9P module. The ZED-F9P is a top-of-the-line module for GNSS & GPS s…
The XRP Robotics Platform is a hands-on, comprehensive robotics platform and includes everything needed to build and program …
The SparkFun GPS-RTK-SMA Kit comes with just what you need to get started using GPS Real Time Kinematics and the u-blox ZED-F…
The RTK Express Plus Kit has everything you need to get centimeter level global positioning measurements using GNSS RTK.
The RTK Surveyor Kit has everything you need to get centimeter level global positioning measurements using GNSS RTK.
The SparkFun Triad Spectroscopy Sensor is a powerful optical inspection sensor with three sensors combined alongside LEDs us…
The SparkFun RTK Reference Station is the perfect solution for your high-precision geolocation, surveying, and time reference…
The SparkFun ZED-F9R GPS-RTK Breakout is a high-precision Automotive Dead Reckoning board with equally impressive configurati…
The USB-C variant of ESP32 Thing Plus is a development board with WiFi, SPP, BLE, Qwiic connector, 21 I/O pins, RGB status LE…
The SparkFun RTK Express is an easy to use GNSS receiver for centimeter-level positioning. Perfect for surveying, logging, an…
This versatile combo breakout pairs the u-blox ZED-F9P multi-band high-precision GNSS module with the NEO-D9S L-band GNSS cor…
The SparkFun NEO-M9N GPS Breakout is a high quality GPS board with equally impressive configuration options.
The SparkFun GPS-RTK Dead Reckoning Kit provides you with what you need to start with GPS Real Time Kinematics and the u-blox…
The SparkFun Qwiic Pulsed Coherent Radar Sensor - Acconeer XM125 brings powerful 60 GHz radar technology to your projects.
The SparkFun MAX-M10S Breakout is an ultra-low-power, GNSS board that is perfect for battery operated applications that don't…
The SparkFun GNSS-RTK L1/L5 Breakout - NEO-F9P (Qwiic) is a high precision GNSS board with equally impressive configuration o…
The SparkFun ZOE-M8Q GPS Breakout is a high accuracy, miniaturized, GPS board that is perfect for applications that don't pos…
The SparkFun Digi XBee® Cellular Kit is your ticket to remote sensing adventures.
A kit with basic components for using the Raspberry Pi 5 including a power supply, microSD card, and HDMI display cable.
The SparkFun Qwiic SerLCD is a serial enabled LCD that provides a simple and cost effective solution for adding a 20x4 Black …
The SparkFun NEO-M9N GPS Breakout is a high quality GPS board with equally impressive configuration options through Dead Reck…
The SparkFun Tinker Kit (STK) is a great way to get started with programming and hardware interaction with the Arduino progra…
The SparkFun ZED-F9R GPS-RTK Breakout is a high precision, Automotive Dead Reckoning board with equally impressive configurat…
Clocking in at 200MHz, the SparkFun RA6M5 Thing+ is a high-performance development board perfect for real-time applications.
The SparkFun OpenLog Artemis is an open source data logger that comes pre-programmed to automatically log IMU, GPS, serial da…
The SparkFun Qwiic Scale - NAU7802 is a small breakout board for the NAU7802 that allows you to easily read load cells to mea…
This polarized I2C cable insulation is made from silicon making it more flexible than our original Qwiic cable particularly i…
To make it even easier to get started, we've assembled this Qwiic Cable Kit with a variety of Qwiic cables from 50mm to 500mm…
The SparkFun 9DoF IMU Breakout incorporates all the amazing features of the ICM-20948 into a Qwiic-enabled breakout board.
The SparkFun BME280 Atmospheric Sensor Breakout is an easy way to measure barometric pressure, humidity, and temperature read…
The SparkFun Pulse Oximeter and Heart Rate Sensor is an incredibly small, I2C based, Qwiic-enabled biometric sensor.
The SparkFun RTK Express Plus is an easy to use GNSS receiver for centimeter-level positioning.
The SparkFun Qwiic Mux Breakout enables communication with multiple I2C devices that have the same address that makes it simp…
The SparkFun FS3000-1005 Qwiic Air Velocity Sensor Breakout can help you accurately determine the speed and consistency of ai…
The SAM-M10Q includes a built-in chip antenna and is compatible with the L1 band on all five GNSS constellations.
Based on a new generation ARM Cortex M7, the Qwiic Tsunami extends polyphony to 32 mono or 18 stereo simultaneous uncompresse…
The SparkFun DataLogger IoT - 9DoF comes preprogrammed to automatically log IMU, GPS, and various pressure, humidity, and dis…
The SparkFun SAM-M8Q GPS Breakout is a high quality GPS board with equally impressive configuration options.
The SparkFun Qwiic Pro Micro adds a reset button, Qwiic connector, USB-C, and castellated pads to the miniaturized Arduino bo…