Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun LoRaSerial Kit is a pair of serial radio modems that simply passes serial back and forth between one another.
Do you need power? This breakout for the 915M30S module from EBYTE is a 1W (30dBm) LoRa transceiver. LoRa is great for long r…
The SparkFun Pro RF is a LoRa®-enabled wireless board that marries a SAMD21 and a long-range RFM95W to make a compact and ea…
The SparkFun expLoRaBLE Thing Plus is a Feather form-factor development board with the NM180100 system in package (SiP), from…
Do you need power? This breakout for the 433M30S module from EBYTE is a 1W (30dBm) LoRa transceiver. LoRa is great for long r…
RFM95CW is an ultra-low-power, high-performance LoRa transceiver for various frequency of 137-1020 MHz wireless applications.
The SparkFun MicroMod LoRa Function Board provides LoRA and LoRaWAN capabilities to your MicroMod project.
Increase your range with this 1/2 wave duck antenna. Designed for 860 to 960MHz it is ideal for distant LoRa nodes. Utilizes …
A small 1/4 wave rubber duck antenna for LoRa or other 860-960MHz communication. Antenna has a center frequency of 915MHz and…
RFM97CW Sub-GHz radio transceivers are ideal for long range wireless applications.
Do you need power? This breakout for the 868M30S module from EBYTE is a 1W (30dBm) LoRa transceiver. LoRa is great for long r…
This connector cable interfaces N type female to RP-SMA male. Primarily used to connect our larger 915MHz LoRa antenna to RP-…
If you need maximum distance for your LoRa project you need this incredibly durable, outdoor antenna with 5.8dBi gain.
A small 1/4 wave rubber duck antenna for (European band) LoRa or other 868MHz communication.