Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
Jump to Subcategory:
added to your cart!
The SparkFun OpenLog can store, or "log", huge amounts of serial data and act as a black box of sorts.
SparkFun's minimal design approach to Arduino. This is a 5V Arduino running the 16MHz bootloader.
Here at SparkFun, we refuse to leave 'good enough' alone. That's why we're adding to our line-up of Arduino-compatible microc…
The SparkFun OpenLog Artemis is an open source data logger that comes pre-programmed to automatically log IMU, GPS, serial da…
The SparkFun MP3 Player Shield is an awesome MP3 decoder with the capabilities of storing music files onto a run-of-the-mill …
This is the newest revision of our [FTDI Basic](https://www.sparkfun.com/products/retired/8772). We now use a SMD 6-pin heade…
The SparkFun RedBoard Qwiic is an Arduino-compatible development board with a built in Qwiic connector, eliminating the need …
The SparkFun Qwiic Pro Micro adds a reset button, Qwiic connector, USB-C, and castellated pads to the miniaturized Arduino bo…
The SparkFun OpenLog with Headers can store, or "log", huge amounts of serial data and act as a black box of sorts.
The SparkFun OpenLog Artemis is an open source data logger that comes pre-programmed to automatically log sensor, GPS, serial…
This is the new Arduino Uno R3. In addition to all the features of the previous board, the Uno now uses an ATmega16U2 instead…
The RedBoard Plus is an Arduino-compatible development board that has everything you need in an Arduino Uno with extra perks …
SparkFun's minimal design approach to Arduino. This is a 3.3V Arduino running the 8MHz bootloader.
This is a basic breakout board for the FTDI FT232RL USB to serial IC. The pinout of this board matches the FTDI cable to work…
Arduino is an open-source physical computing platform based on a simple i/o board and a development environment that implemen…
The CAN-BUS Shield provides your Arduino or Redboard with CAN-BUS capabilities and allows you to hack your vehicle. This shie…
The IoT RedBoard is an ESP32 WROOM-equipped development board that has everything you need in an Arduino Uno with extra perks…
The SparkFun RedBoard combines the simplicity of the UNO's Optiboot bootloader, the stability of the FTDI, and the shield com…
The Artemis Module from SparkFun is the first FCC certified, open-source, Cortex-M4F with BLE 5.0 running up to 96MHz and wit…
The SparkFun AST-CAN485 Dev Board is a mini Arduino possessing on-board CAN (Control Area Network) and RS485 ports enabling q…
The SparkFun Artemis Thing Plus takes our popular Feather footprint and adds in the powerful Artemis module for ultimate func…
If you’re ready to step your Arduino game up from older 8-bit/16MHz microcontrollers, the SparkFun SAMD21 Mini Breakout is …
The SparkFun Qwiic OpenLog can store, or "log", huge amounts of serial data and act as a black box of sorts all over I2C.
The SparkFun Arduino UNO R4 WiFi Qwiic Kit has everything you need to start using the UNO R4 WiFi and Qwiic ecosystem togethe…
Arduino UNO R4 is a 32-bit microprocessor offering more speed, memory, connectors and connectivity options than any version o…
The SparkFun Pro RF is a LoRa®-enabled wireless board that marries a SAMD21 and a long-range RFM95W to make a compact and ea…
The FTDI cable is a USB to Serial (TTL level) converter which allows for a simple way to connect TTL interface devices to USB…
The SparkFun Pro nRF52840 Mini is a development board for Nordic’s nRF52840 – a powerful combination of ARM Cortex-M4 CPU…
This set of female stackable headers includes two 15-pin headers; the pins are spaced by 0.1".
The SparkFun Weather Shield is an easy-to-use Arduino shield that grants you access to barometric pressure, relative humidity…
The SparkFun LTE CAT M1/NB-IoT Shield equips your Arduino or Arduino-compatible microcontroller with access to data networks …
The SparkFun MIDI Shield board gives your Arduino-based device access to the antiquated, but still widely used and well suppo…
The RedBoard Artemis Nano is a miniature extremely versatile implementation of the Artemis module.
With a 32-bit ARM® Cortex®-M4 RISC core, the SparkFun STM32 Thing Plus brings power and precision to your projects.
This is SparkFun Beefy 3 FTDI Basic Breakout for the FTDI FT231X USB to serial IC. The pinout of this board matches the FTDI …
The MyoWare® 2.0 Arduino Shield is designed to easily connect up to six MyoWare 2.0 Muscle Sensors and Link Shields using 3.…
Running out of memory space in your Arduino project? The SparkFun microSD Shield equips your Arduino with mass-storage capabi…
These headers are made to work with the Arduino Uno R3, Leonardo and new Arduino boards going forward. They are the perfect h…
We've been prototyping for a long time on these awesome little plastic plates but it's time for an upgrade. This version stil…
The SparkFun USB Host Shield contains all of the digital logic and analog circuitry necessary to implement a USB peripheral/h…
The SparkFun XBee Shield mates directly with any dev board that has an Arduino standard footprint and equips it with wireless…
The SparkFun Qwiic Shield is an easy-to-assemble board that provides a simple way to incorporate the Qwiic Connect System wit…
Robots are fun, and Arduinos are easy. So wouldn't it be nice if there were a kit that included everything you need to get yo…
If you need a "lot" of GPIO with a simple to program, ready to go to market module, the ATP is the fix you need.
The SparkFun ProtoShield Kit lets you customize your own Arduino shield using whatever circuit you can come up with and then …
With a 32-bit ARM Cortex-M4F MCU, the SparkFun SAMD51 Thing Plus is one of our most powerful microcontroller boards yet!