Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The NVIDIA® Jetson AGX Orin™ Developer Kit makes it easy to get started with Jetson Orin.
The NVIDIA® Jetson Nano™ Developer Kit V3 delivers the performance to run modern AI workloads at a small form factor, low …
The next iteration of the Raspberry Pi single board computer featuring a 64-bit quad-core Arm Cortex-A76 processor running at…
The NVIDIA® Jetson OrinTM Nano comprises of a Jetson Orin Nano 8GB module and a carrier board that can accommodate all Orin…
With the release of the Jetson Nano™ Developer Kit, NVIDIA® empowers developers, researchers, students, and hobbyists to e…
Utilize this kit to turn your Jetson Nano into a mobile machine with things like object following, collision avoidance via th…
The 4 GB Raspberry Pi 4 features the ability to run two 4k resolution monitors, to run true Gigabit Ethernet operations, all …
The SparkFun BME688 Environmental Sensor combines a gas scanning sensor with temperature, humidity, & barometric pressure sen…
The 2 GB Raspberry Pi 4 features the ability to run two 4k resolution monitors, to run true Gigabit Ethernet operations, all …
The 8GB Raspberry Pi 4 features the ability to run two 4k resolution monitors, to run true Gigabit Ethernet operations, all a…
The SparkFun Artemis Thing Plus takes our popular Feather footprint and adds in the powerful Artemis module for ultimate func…
The RedBoard Artemis Nano is a miniature extremely versatile implementation of the Artemis module.
The OpenMV H7 Plus is a small, low power, microcontroller board which allows you to easily implement applications using machi…
The smaller and more affordable Oak-D LITE can still be considered the swiss army knife of computer vision.
Add computer vision capabilities to your project, without the coding! The Person Sensor includes a camera module pre-programe…
The Himax WE-I Plus EVB Endpoint AI Development Board is the perfect solution for just that; a computer/machine vision or AI …
The Pixy2 CMUcam5 is smaller, faster and more capable than the original Pixy. The Pixy2 can learn to detect objects that you …
The RedBoard Artemis takes the incredibly powerful Artemis module from SparkFun and wraps it up in an easy to use and familia…
The Oak-1 is an all-in-one machine vision solution. It’s a 4-trillion-operations-per-second AI powerhouse that performs you…
The Artemis Module from SparkFun is the first FCC certified, open-source, Cortex-M4F with BLE 5.0 running up to 96MHz and wit…
The SparkFun Edge Development Board powered by TensorFlow is perfect begin using voice recognition without relying on the ser…
The RedBoard Artemis ATP has 48 GPIO and this board breaks out all of them in an Arduino Mega format.
This Oak-D DepthAI variant interfaces over USB3C to the host, allowing use with your embedded host platform of choice, includ…
Featuring the Artemis Module, this processor is capable of machine learning, Bluetooth, I2C, GPIO, PWM, SPI & packaged to fit…
Add data, input, & visibility to your project with a 2.4" TFT display, 6 addressable LEDs, onboard voltage regulator, 6 pin I…
The Machine Learning and AI Concept Kit is a great starting place for the basics of predictive algorithms learned from histor…
Bosch BME688 Development Kit is a platform for testing and developing use cases based on temperature, barometric pressure, hu…
The MicroMod Machine Learning Carrier combines the freedom to explore any processor in the MicroMod lineup without the need f…
The OAK-D-IoT-40 is an Embedded/IoT version of the OAK-D imaginf platform from Luxonis.
Powered by Raspberry Pi's RP2040 microcontroller, this board has the power to run all Tensorflow Lite Micro tiny machine lear…
This Kit includes the SparkFun Artemis DK board as well as the accessories (Himax camera & USB-C cable) needed to get started…
The PureThermal OpenMV is a high-end mixed color and thermal camera for professional applications.
The Artemis Development Kit based on the SparkFun Artemis Module and highlights software development features like Arm® Mbed…
The NVIDIA® Jetson Nano™ 2GB Developer Kit delivers the performance to run modern AI workloads at a small form factor, low…
Feeling Fancy? The SparkFun Top pHAT is the fundamental machine learning add-on for Raspberry Pi or any 2x20 GPIO SBC!
The release of the Jetson Nano™ 2GB Developer Kit, NVIDIA® empowers developers, researchers, students, and hobbyists to ex…
With the SparkFun Cryptographic Development kit you will get everything you need to learn the fundamentals of cryptographic a…