Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
Jump to Subcategory:
added to your cart!
The SparkFun Digi XBee® Cellular Kit is your ticket to remote sensing adventures.
The SparkFun LTE Stick - LARA-R6 provides a development and prototyping platform for the LARA-R6 LTE Cat 1 module from ubloxâ…
The SparkFun LTE CAT M1/NB-IoT Shield equips your Arduino or Arduino-compatible microcontroller with access to data networks …
The SparkFun LTE CAT M1/NB-IoT Shield with Hologram SIM Card equips your Arduino-based device with access to data networks ac…
SparkFun has teamed up with CircuitDojo to bring you the nRF9160 Thing Plus, featuring the powerful Nordic nRF9160 in a Feath…
The SARA-R5 LTE GNSS Breakout is a robust development tool for the u-blox's impressive SARA-R510M8S LTE-M / NB-IoT module. Pe…
The MicroMod Asset Tracker Carrier Board provides you with a toolkit to monitor and track the location of your assets
This Wide Band, 700-2700Mhz frequency range, 4G LTE antenna provides a wide enough range for a number of applications includi…
The Digi XBee 3 global cellular module is a compact, programmable, reliable solution with BLE and end-device carrier certific…
The AWS IoT ExpressLink SARA-R5 Starter Kit provides all you need to connect a device to AWS IoT Core over a cellular LTE-M n…
The Digi XBee 3 global cellular module is a cutting-edge, compact module engineered for rapid integration of cellular IoT cap…
This high gain, 7.75" antenna is perfect for AVL applications where cellular reception is a must. Connector is regular SMA so…
The SparkFun SARA-R5 LTE GNSS Function Board is a robust development tool for u-blox's SARA-R510M8S module designed to work w…
Molex LTE/5G Cellular External Antennas are designed for 2G/3G/4G/5G modules and devices.
This is a fantastic find for SFE. A small, high-quality, quad-band, standard SMA terminated, cellular antenna. Specificat…
The SparkFun Blues Wireless MicroMod Starter Kit provides every part needed to get you connected and start prototyping with t…
This is a full 8-pin breakout for the SIM socket allowing direct access to SIM communication. **Note:** This breakout boar…
The Hologram eUICC SIM Card is a mix between legacy and new technology for cellular service for your project.
A Quad-band antenna for embedded cellular devices. This antenna will allow you to connect your cellular module to the outside…
The SparkFun Notecarrier Cellular Function Board adds a cellular modem to the MicroMod ecosystem using the Notecard - NOTE-NB…
This high-gain duck antenna is designed for LTE devices that operate in the 690-960MHz and 1710-2690 MHz bands. Combined w…
This easy-to-install durable, polymer antenna operates on greater than 45% efficiency on LTE bands from 698MHz to 3000MHz.