Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun GPS-RTK-SMA raises the bar for high-precision GPS and is the latest in a line of powerful RTK boards featuring t…
The SparkFun RTK Facet is a fully enclosed GNSS receiver for centimeter-level positioning. Perfect for high precision geoloca…
The RTK Facet L-Band is your one-stop shop for high precision geolocation and surveying needs without needing a Base or Rover…
The SparkFun NEO-M9N GPS Breakout is a high quality GPS board with equally impressive configuration options, now including SM…
The SparkFun GPS-RTK2 is a powerful breakout for the ZED-F9P module. The ZED-F9P is a top-of-the-line module for GNSS & GPS s…
The SparkFun GPS-RTK-SMA Kit comes with just what you need to get started using GPS Real Time Kinematics and the u-blox ZED-F…
The SparkFun RTK Reference Station is the perfect solution for your high-precision geolocation, surveying, and time reference…
The RTK Surveyor Kit has everything you need to get centimeter level global positioning measurements using GNSS RTK.
The SparkFun MAX-M10S Breakout is an ultra-low-power, GNSS board that is perfect for battery operated applications that don't…
The SparkFun GNSS Timing Breakout offers a unique entry into SparkFun's geospatial catalog featuring the ZED-F9T GNSS receive…
The SparkFun NEO-M9N GPS Breakout is a high quality GPS board with equally impressive configuration options.
The SparkFun NEO-F10N GNSS L1/L5 Breakout is a super economical GNSS board with meter-level positional accuracy.
The SparkFun ZED-F9R GPS-RTK Breakout is a high precision, Automotive Dead Reckoning board with equally impressive configurat…
The ANN-MB-00 GNSS multi-band antenna is extremely unique from other GNSS/GPS antennas in that it is designed to receive both…
The RTK Express Kit has everything you need to get centimeter level global positioning measurements using GNSS RTK.
The SparkFun GNSS-RTK L1/L5 Breakout - NEO-F9P (Qwiic) is a high precision GNSS board with equally impressive configuration o…
The RTK Express Plus Kit has everything you need to get centimeter level global positioning measurements using GNSS RTK.
The SparkFun GPS-RTK Dead Reckoning Kit provides you with what you need to start with GPS Real Time Kinematics and the u-blox…
The SparkFun ZED-F9R GPS-RTK Breakout is a high-precision Automotive Dead Reckoning board with equally impressive configurati…
This versatile combo breakout pairs the u-blox ZED-F9P multi-band high-precision GNSS module with the NEO-D9S L-band GNSS cor…
The u-blox ANN-MB1 multi-band L1/L5 active GNSS antenna is designed to reduce time-to-market for the new generation of high p…
The SparkFun RTK Express is an easy to use GNSS receiver for centimeter-level positioning. Perfect for surveying, logging, an…
The SAM-M10Q includes a built-in chip antenna and is compatible with the L1 band on all five GNSS constellations.
The SparkFun ZOE-M8Q GPS Breakout is a high accuracy, miniaturized, GPS board that is perfect for applications that don't pos…
The SparkFun GPS-RTK Board is a powerful breakout for the NEO-M8P-2 module from u-blox. The NEO-M8P-2 is a top-of-the-line mo…
The SparkFun RTK Express Plus is an easy to use GNSS receiver for centimeter-level positioning.
The SparkFun NEO-M9N GPS Breakout with on-board chip antenna is a high quality GPS board with equally impressive configuratio…
The SparkFun ZED-F9R GPS-RTK pHAT is a high-precision Automotive Dead Reckoning board with equally impressive configuration o…
The SparkFun RTK Surveyor is an enclosed and ready to use GNSS receiver for centimeter-level positioning. No programming requ…
The SparkFun SAM-M8Q GPS Breakout is a high quality GPS board with equally impressive configuration options.
The MicroMod Asset Tracker Carrier Board provides you with a toolkit to monitor and track the location of your assets
The SparkFun NEO-M9N GPS Breakout is a high quality GPS board with equally impressive configuration options through Dead Reck…
The SARA-R5 LTE GNSS Breakout is a robust development tool for the u-blox's impressive SARA-R510M8S LTE-M / NB-IoT module. Pe…
The SparkFun GPS-RTK Dead Reckoning Kit gives you just what you need to get started with GPS Real Time Kinematics and the u-b…
The SparkFun GNSS-RTK Accessory Kit gives you just what you need to start using your RTK board for your project.
The SparkFun LTE Stick - LARA-R6 provides a development and prototyping platform for the LARA-R6 LTE Cat 1 module from ubloxâ…
This SparkFun Thing Plus is a development board featuring the u-blox NORA-W306 module and a dual processor core with 2.4GHz …
The SparkFun MicroMod GNSS carrier board has the accuracy of GNSS Real Time Kinematics (RTK) with the flexibility of the Micr…
The SparkFun LTE CAT M1/NB-IoT Shield equips your Arduino or Arduino-compatible microcontroller with access to data networks …
ANN-MB5 is a perfect match to the u-blox L1/L5 multi-band meter-level GNSS technology (e.g., F10 standard precision platform)…
Embark on a Journey of Geographical Discovery with the Limited Edition SparkFun DataLogger IoT GPS Kit.
The SparkFun MicroMod GNSS Function Board takes everything we love about the ZED-F9P module from u-blox and combines it with …
The SparkFun LTE CAT M1/NB-IoT Shield with Hologram SIM Card equips your Arduino-based device with access to data networks ac…
The AWS IoT ExpressLink SARA-R5 Starter Kit provides all you need to connect a device to AWS IoT Core over a cellular LTE-M n…
The SparkFun SARA-R5 LTE GNSS Function Board is a robust development tool for u-blox's SARA-R510M8S module designed to work w…
The SparkFun Thing Plus - NINA-B306 offers a unique combination development platform in the Thing Plus form factor featuring …
The SparkFun NEO-M9N MicroMod GNSS Function Board is a high quality 92-channel u-blox M9 engine, geospatial board with ~1.5 m…