Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun RTK Facet is a fully enclosed GNSS receiver for centimeter-level positioning. Perfect for high precision geoloca…
The RTK Facet L-Band is your one-stop shop for high precision geolocation and surveying needs without needing a Base or Rover…
The SparkFun GPS-RTK-SMA raises the bar for high-precision GPS and is the latest in a line of powerful RTK boards featuring t…
The SparkFun NEO-M9N GPS Breakout is a high quality GPS board with equally impressive configuration options, now including SM…
The RTK Torch is your one-stop shop for high-precision geolocation and GIS needs.
The RTK Express Kit has everything you need to get centimeter level global positioning measurements using GNSS RTK.
The SparkFun mosaic-X5 Triband GNSS RTK Breakout you'll be provided with the easiest way to get started using L1, L2, and L5 …
With a clear view of the sky, the Artemis Global Tracker allows you to send and receive short data messages thanks to the Iri…
The SIK for micro:bit v2 Lab Pack includes 10 complete m:b v2 Inventor's Kits, an SIK Refill Pack and 25 AAA-sized batteries …
The SparkFun Qwiic Optical Tracking Odometry Sensor empowers you to elevate a robot's navigation capabilities with precision …
The SparkFun Inventor's Kit (SIK) is a great way to get started with programming and hardware interaction with the Arduino pr…
Unleash centimeter-level GPS accuracy with SparkFun's RTK mosaic-X5. Web interface, RINEX logging, WiFi / Ethernet, rugged de…
The XRP Robotics Platform is a hands-on, comprehensive robotics platform and includes everything needed to build and program …
The SparkFun GPS-RTK2 is a powerful breakout for the ZED-F9P module. The ZED-F9P is a top-of-the-line module for GNSS & GPS s…
The SparkFun XBee Explorer Serial is a simple to use, RS232 to serial base unit for the XBee line.
The MyoWare® 2.0 Muscle Sensor is an Arduino-powered, all-in-one electromyography (EMG) sensor from Advancer Technologies an…
The SparkFun RTK Evaluation Kit is the perfect development platform for your fixed or mobile high-precision positioning and n…
The SparkFun GPS-RTK-SMA Kit comes with just what you need to get started using GPS Real Time Kinematics and the u-blox ZED-F…
The SparkFun Load Cell Amplifier is a small breakout board for the HX711 IC that allows you to easily read load cells to meas…
The SparkFun Triad Spectroscopy Sensor is a powerful optical inspection sensor with three sensors combined alongside LEDs us…
The SparkFun M7E Hecto Simultaneous RFID Reader simplifies reading UHF RFID tags (EPCglobal Gen 2) with its powerful M7E-HECT…
The RTK Surveyor Kit has everything you need to get centimeter level global positioning measurements using GNSS RTK.
The RTK Express Plus Kit has everything you need to get centimeter level global positioning measurements using GNSS RTK.
This board leverages the awesome computing power of the NXP iMXRT1062 chip (ARM Cortex-M7) and pairs it with the M.2 MicroMod…
The SparkFun RTK Reference Station is the perfect solution for your high-precision geolocation, surveying, and time reference…
This is a simple to use, USB to serial base unit for the Digi XBee line. This unit works with all XBee modules including the …
The SparkFun OpenLog can store, or "log", huge amounts of serial data and act as a black box of sorts.
The SparkFun ZED-F9R GPS-RTK Breakout is a high-precision Automotive Dead Reckoning board with equally impressive configurati…
This tiny "scan engine" will read 20 different barcode symbologies — both 1D and 2D!
The USB-C variant of ESP32 Thing Plus is a development board with WiFi, SPP, BLE, Qwiic connector, 21 I/O pins, RGB status LE…
The WAV Trigger is a unique high-fidelity polyphonic audio player with surprising capabilities.
The SparkFun Inventor’s Kit (SIK) for micro:bit v2 is a great way to get creative, connected and coding with the micro:bit …
The micro:bit v2 Educator's Lab Pack includes 10 micro:bit v2 boards and everything you need to get you started with the new …
The SparkFun Simultaneous RFID Reader is an Arduino-compatible board to get you started with the M6E Nano UHF RFID Reader.
The SparkFun NEO-M9N GPS Breakout is a high quality GPS board with equally impressive configuration options.
The SparkFun OpenScale is a simple-to-use, open source solution for measuring weight and temperature. It has the ability to r…
The SparkFun MAX-M10S Breakout is an ultra-low-power, GNSS board that is perfect for battery operated applications that don't…
The SparkFun RTK Express is an easy to use GNSS receiver for centimeter-level positioning. Perfect for surveying, logging, an…
The SparkFun OpenPIR is a highly customizable Passive Infrared (PIR) sensor based around the NCS36000 PIR controller. Passive…
The SparkFun LoRaSerial Kit is a pair of serial radio modems that simply passes serial back and forth between one another.
This versatile combo breakout pairs the u-blox ZED-F9P multi-band high-precision GNSS module with the NEO-D9S L-band GNSS cor…
The SparkFun GPS-RTK Dead Reckoning Kit provides you with what you need to start with GPS Real Time Kinematics and the u-blox…
The 4th edition of our popular SIK for Arduino Uno, reworked to v4.1 for a better learning experience! Perfect for internatio…
This it the SparkFun RFID Starter Kit, an all-in-one kit that offer everything you need to get your next RFID project off the…
Here at SparkFun, we refuse to leave 'good enough' alone. That's why we're adding to our line-up of Arduino-compatible microc…
The MyoWare® 2.0 Muscle Sensor Development Kit is an Arduino-compatible, EMG sensor kit that provides you with every board f…
The SparkFun GNSS-RTK L1/L5 Breakout - NEO-F9P (Qwiic) is a high precision GNSS board with equally impressive configuration o…
The 'must have' IC for TTL/CMOS projects finally has its own breakout board! This RS232 IC is capable of running at 3V and co…