Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun ESP32-C6 Pocket Dev Board is built around a RISC-V single-core processor with 4 MB flash memory in a 1"x1" Qwiic…
These 2-pin JST-SM pigtail connectors mate perfectly with LED strips and other applications that require only two lines and a…
These are simple 2-position screw terminals with 2.54mm pitch pins. Rated up to 150V @ 6A, this terminal can accept 30 to 18A…
Screw Terminal 3.5mm pitch pins with slide-locking together to form any size you need. Rated up to 125V @ 6A, and can accept …
Screw Terminals with 5mm pitch pins. Comes in 2 or 3 positions and have the really cool feature of slide-locking together to …
This is a two pin, compact surface mount JST connector
Latch Terminal 5mm pitch, 2-pin. Rated up to 250V @ 11A and can accept 18-22AWG wire.
This is a good quick way to to interface to bare wires.
Poke Home Connectors have been added on a number of our boards over the last few years by providing a simple terminal-type co…
These are standard 0.1" spaced header pins that can be through-hole mounted.