Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun Qwiic SerLCD is a serial enabled LCD that provides a simple and cost effective solution for adding a 20x4 Black …
The SparkFun Qwiic SerLCD is a serial enabled LCD that provides a simple and cost effective solution for adding a 16x2 Black …
This SparkFun Serial Basic Breakout is an easy-to-use USB-to-Serial adapter based on the CH340G and takes advantage of the ha…
This is the newest revision of our [FTDI Basic](https://www.sparkfun.com/products/retired/8772). We now use a SMD 6-pin heade…
SparkFun's minimal design approach to Arduino. This is a 3.3V Arduino running the 8MHz bootloader.
Here at SparkFun, we refuse to leave 'good enough' alone. That's why we're adding to our line-up of Arduino-compatible microc…
Different parts sometimes use different voltage levels to communicate. This PCA9306 Level Translator can be the key to making…
The SparkFun Qwiic SerLCD is a serial enabled LCD that provides a simple and cost effective solution for adding a 16x2 RGB on…
SparkFun has teamed up with CircuitDojo to bring you the nRF9160 Thing Plus, featuring the powerful Nordic nRF9160 in a Feath…
Featuring the AP63203, this baby breakout board takes advantage of a 2A synchronous buck converter that has a wide input volt…
The SparkFun Breadboard Power Supply Stick is a very simple board that takes a 6-12V input voltage and outputs a selectable 5…
Featuring the AP63203, this breakout board takes advantage of a 2A synchronous buck converter that has a wide input voltage r…
The SparkFun Breadboard Power Supply Stick with headers is a simple board that takes a 6-12V input voltage and outputs 5V or …
The FTDI cable is a USB to Serial (TTL level) converter which allows for a simple way to connect TTL interface devices to USB…
Here is a very simple breadboard power supply kit that takes power from a DC wall wart and outputs a selectable 5V or 3.3V re…
This economical sensor provides 2cm to 400cm of non-contact measurement functionality with a ranging accuracy that can reach …
This FTDI cable is a USB C to Serial converter which allows for a simple way to connect TTL interface devices to USB.
Arduino Nano 33 BLE Sense is built around the NINA B306 module for BLE and Bluetooth 5 communication.
The SparkFun 3.3V Buck Regulator Breakout features the AP3429A from Diodes Inc., a 2A step-down DC-DC converter with an input…
This is a very simple board that takes a 4-9V input voltage and outputs a selectable 1.8V or 3.3V regulated voltage. All head…
It's blue! It's skinny! It's the Arduino Pro! SparkFun's minimal design approach to Arduino. This is a 3.3V Arduino running t…