Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The WAV Trigger is a unique high-fidelity polyphonic audio player with surprising capabilities.
The AD8232 SparkFun Single Lead Heart Rate Monitor is a cost-effective board used to measure the electrical activity of the h…
The MyoWare® 2.0 Muscle Sensor Development Kit is an Arduino-compatible, EMG sensor kit that provides you with every board f…
The MP3 Trigger board is built to make MP3 sound integration easier than ever.
The SparkFun MP3 Player Shield is an awesome MP3 decoder with the capabilities of storing music files onto a run-of-the-mill …
The MyoWare® 2.0 Link Shield is designed to easily connect a MyoWare® 2.0 Muscle Sensor to your Arduino via a 3.5mm TRS-to-…
TRRS connectors are the audio-style connectors that you see on some phones, MP3 players and development boards. TRRS stands f…
The MyoWare® 2.0 Arduino Shield is designed to easily connect up to six MyoWare 2.0 Muscle Sensors and Link Shields using 3.…
The MyoWare 2.0 Cable Shield allows you to test and use the MyoWare 2.0 Muscle Sensor without actually attaching the board to…
This is an evaluation board for the Silicon Laboratories Si4703 FM tuner chip. Beyond enabling you to tune in to FM radio sta…
Do you ever wish your Arduino was more musically talented? Or maybe your project could use some cool sound effects. The Spark…
The Spectrum Shield enables your Arduino with the capability of splitting a stereo audio input into 7-bands per channel. You …
This will be a treat for your ears! The Hamburger Mini Speaker is a 3W economical speaker option for any project needing stan…
Arduino GIGA R1 WiFi. For ambitious makers with bigger ideas.
Screw Terminal 3.5mm pitch pins with slide-locking together to form any size you need. Rated up to 125V @ 6A, and can accept …
This cable has a standard TRS 3.5mm plug on both ends allowing for easy connections to any 3.5mm jack.
Plug (three conductors and a ground) & shroud to hack or repair or add a 4-conductor audio jack into your project.
TRRS connectors are the 3.5mm audio-style connectors that you see on some phones, MP3 players and development boards. TRRS st…
This is a foot-long white audio cable that has been terminated with two TRRS connectors at each end. TRRS connectors are the …
Simple breakout board for the 3.5mm audio jack. Use this breakout (shipped bare) to allow breadboard or SIP access to the sup…
A rugged 10-way 3.5mm-pitch PCB terminal block & 3.5mm-pitch rising clamp screw socket.
These are simple 12-position screw terminals with 3.5mm pitch pins.