Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
Breakout board for the 3 axis ADXL335 from Analog Devices. This is the latest in a long, proven line of analog sensors - the …
The HMC6343 is a fully integrated high end electronic compass module that can compute & give you a heading direction that’s…
The SparkFun Qwiic Micro MMC5983MA Magnetometer is a micro-sized 0.75in. by 0.30in. sensor that utilizes a highly sensitive t…
The SparkFun BMI270 6DoF IMU Breakout is a Qwiic-enabled breakout board based on the ultra-low power BMI270 from Bosch.
The SparkFun LSM6DSV16X 6DoF IMU is a Qwiic-enabled, AI-featured, breakout based on the LSM6DSV16X from STMicroelectronics.
This new version adds two standoff holes as well as an extra decoupling capacitor. The ADXL345 is a small, thin, low power, 3…
The SparkFun BMI270 Micro 6DoF IMU Breakout is a Qwiic-enabled breakout board based on the ultra-low power BMI270 from Bosch.
The LIS3DH Breakout is a smart, low-power, three-axis, capacitive micro-machined accelerometer with 12 bits of resolution tha…
he SparkFun Qwiic BMA400 Triple Axis Accelerometer Breakout offers a 3-axis acceleration sensor perfect for ultra-low-power a…
We've been using and selling Analog Devices' ADXL accelerometers for a good while now, and now we've found another great part…
This SparkFun Triple-Axis Accelerometer Breakout is a simple Qwiic breakout for the KX134 digital accelerometer from Kionix.
The SparkFun MLX90393 Magnetometer Breakout is a 3-axis magnetic sensor, capable of sensing very small fields even under satu…
The SparkFun LSM6DSV16X Micro 6DoF IMU is a Qwiic-enabled, AI-featured, breakout based on the LSM6DSV16X from STMicroelectron…
The SparkFun Essential Sensor Kit V2 includes a variety of basic sensors for any beginner or experienced programmer.
The SparkFun H3LIS331DL Triple Axis Accelerometer Breakout is a low-power, high-g accelerometer with I2C and SPI interface op…
The SparkFun Qwiic BMA400 Micro Triple Axis Accelerometer Breakout offers a 3-axis acceleration sensor perfect for ultra-low-…
This SparkFun Triple-Axis Accelerometer Breakout is a simple Qwiic breakout for the KX132 digital accelerometer from Kionix.
The SparkFun Notecarrier Cellular Function Board adds a cellular modem to the MicroMod ecosystem using the Notecard - NOTE-NB…
The SparkFun ADXL313 Breakout is a low power, high resolution (up to 13-bits) 3-axis accelerometer for measurement up to ±4g…
The LIS3DH Breakout is a smart, low-power, three-axis, capacitive micro-machined accelerometer.
The Accelerometer sensor is an add-on for your RedBot that provides bump and motion detection. The sensor works by measuring …