Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
These 3-pin JST-SM pigtail connectors mate perfectly with LED strips and other applications that require only two lines and a…
This is a simple three wire cable. Great for jumping from board to board or just about anything else. There is a 3-pin JST co…
This is a simple three wire cable. Great for jumping from board to board or just about anything else. There is a 3-pin JST RE…
This is a SMD 3-pin right angle female header.
Polarized connectors and headers for your perf board/PCB projects.
Screw Terminal 3.5mm pitch pins with slide-locking together to form any size you need. Rated up to 125V @ 6A, and can accept …
Screw Terminals with 5mm pitch pins. Comes in 2 or 3 positions and have the really cool feature of slide-locking together to …
Polarized connectors and headers for your perf board/PCB projects. Use these connectors for power connections or any sensor/g…
These are small spring terminals. Open the aperature with the small arm, insert the wire, release the arm and the wire is hel…
Latch Terminal 5mm pitch, 3-pin. Rated up to 250V @ 11A and can accept 18-22AWG wire.
There is a 3-pin Molex connector on one end, 3-pin JST connector on the other both with 0.1" spacing.
This is a 3-pin male PTH right angle header.
This is a 3-pin male SMD right angle header.