Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
This polarized I2C cable insulation is made from silicon making it more flexible than our original Qwiic cable particularly i…
These 4-pin JST-SM pigtail connectors mate perfectly with LED strips and other applications that require only two lines and a…
This is a simple four wire cable. Great for jumping from board to board or just about anything else. There is a 4-pin JST con…
This is a jumper adapter cable that comes pre-terminated with a female Qwiic JST connector on one end and female connectors o…
This is a 4-pin JST-ZHR cable that's terminated on the end with breadboard compatible Dupont connectors.
The ATX power connector breaks out the standard 4-pin computer peripheral port for you 12V & 5V devices from one wall adapter…
Polarized connectors and headers for your perf board/PCB projects.
Latch Terminal 5mm pitch, 4-pin. Rated up to 250V @ 11A and can accept 18-22AWG wire.
The cable features a 1.25mm pitch GHR-06V-S & GHR-04V-S 'locking' JST connector commonly found on some sensors, radios, and o…
These are small spring terminals. Open the aperature with the small arm, insert the wire, release the arm and the wire is hel…
Screw Terminal 3.5mm pitch pins with slide-locking together to form any size you need. Rated up to 125V @ 6A, and can accept …