Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun GPS-RTK-SMA raises the bar for high-precision GPS and is the latest in a line of powerful RTK boards featuring t…
This sealed digital temperature probe lets you precisely measure temperatures in wet environments with a simple 1-Wire interf…
The SparkFun GPS-RTK-SMA Kit comes with just what you need to get started using GPS Real Time Kinematics and the u-blox ZED-F…
Whether you are measuring wind speed, direction or rain, this is the Weather Meter for you.
The SparkFun Triad Spectroscopy Sensor is a powerful optical inspection sensor with three sensors combined alongside LEDs us…
The SparkFun Simultaneous RFID Reader is an Arduino-compatible board to get you started with the M6E Nano UHF RFID Reader.
The NVIDIA® Jetson Nanoâ„¢ Developer Kit V3 delivers the performance to run modern AI workloads at a small form factor, low …
The SparkFun ZED-F9R GPS-RTK Breakout is a high precision, Automotive Dead Reckoning board with equally impressive configurat…
The TOP106 from TOPGNSS is a certified GNSS/GPS surveying antenna capable of receiving the L1/L2 bands for GPS, GLONASS, Gali…
The SparkFun Qwiic Scale - NAU7802 is a small breakout board for the NAU7802 that allows you to easily read load cells to mea…
The SparkFun 9DoF IMU Breakout incorporates all the amazing features of the ICM-20948 into a Qwiic-enabled breakout board.
The SparkFun QwiicBus EndPoint is the fastest and easiest way to extend the range of your I2C communication bus.
The SparkFun GPS-RTK Dead Reckoning Kit gives you just what you need to get started with GPS Real Time Kinematics and the u-b…
The SparkFun LTE CAT M1/NB-IoT Shield with Hologram SIM Card equips your Arduino-based device with access to data networks ac…
The 4 GB Raspberry Pi 4 features the ability to run two 4k resolution monitors, to run true Gigabit Ethernet operations, all …
The SparkFun Pro nRF52840 Mini is a development board for Nordic’s nRF52840 – a powerful combination of ARM Cortex-M4 CPU…
The MCP9600 Breakout is a high accuracy Thermocouple Amplifier equipped with a PCC Connector and I2C interface, accessed over…
The SparkFun Qwiic TMP117 Breakout is a high precision temperature sensor equipped with an I2C interface.
This is your solution when you absolutely, positively need to get the most out of an antenna for your next RFID project. This…
The SparkFun Artemis Thing Plus takes our popular Feather footprint and adds in the powerful Artemis module for ultimate func…
The QwiicBus MidPoint works in tandem with the QwiicBus Endpoint to extend the range of your I2C bus and tap into it to drop …
The SparkFun Pro RF is a LoRa®-enabled wireless board that marries a SAMD21 and a long-range RFM95W to make a compact and ea…
The BT-T009 antenna is a small, light weight, anti-vandal permanent mount GNSS/GPS L1/L2/L5 multiband antenna.
The SparkFun ESP32 Thing Plus with U.FL allows you to get started with Espressif IoT ideations while still enjoying all the a…
This SparkFun Environmental Sensor is a breakout for the 4-in-1 BME680 gas sensor from Bosch.
The SparkFun expLoRaBLE Thing Plus is a Feather form-factor development board with the NM180100 system in package (SiP), from…
Everything you need for a fast and easy way to extend the range of your I2C communication bus.
The SparkFun SHTC3 Humidity Sensor Breakout is a low cost, easy-to-use, highly accurate digital humidity and temperature sens…
The SparkFun RFID Qwiic Kit is a simple, yet all-in-one I2C based RFID starting point for the ID-3LA, ID-12LA, and ID-20LA re…
This Wide Band, 700-2700Mhz frequency range, 4G LTE antenna provides a wide enough range for a number of applications includi…
The SST Liquid Level Sensor provides single point liquid detection via a TTL compatible push/pull output. This optical liquid…
A simple breakout for measuring the moisture in soil and similar materials. The exposed pads function together acting as a va…
This is a stainless steel, Type-K Thermocouple probe. A thermocouple works by taking two wires made of dissimilar metals, con…
The MicroMod Machine Learning Carrier combines the freedom to explore any processor in the MicroMod lineup without the need f…
The SparkFun IoT RedBoard Kit is intended to provide you with everything you need to get up and running with the IoT RedBoard…
This is an XBee Pro package with a PCB Antenna. You also get a built in microcontroller so it can be programmed using MicroPy…
The SparkFun GNSS Chip Antenna Evaluation Board makes it easy to test out various sized GPS antennas and geometries.