Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The MaKey MaKey Classic by JoyLabz is an invention kit that tricks your computer into thinking that almost anything is a keyb…
If you need an extra pair of hands (or three!) to help with the delicate, detailed work, you will appreciate this magnetic th…
Are you frustrated with the lack of dexterity from most third hands? The SparkFun Third Hand gives you the ability to hold a …
This is a 10-pack of wires that are pre-terminated with an alligator clip on one end and a male header on the other.
This is a 4 pack of wires that are pre-terminated with an alligator clip on one end and a hookup pigtail on the other. Alliga…
This is a 10-pack of wires that are pre-terminated with an alligator clip on one end and a female header on the other.
This is a servo adapter cable that allows you to hookup your servo directly to alligator clip connections.
This parts kit allows you to modify a coolant hose into an additional hand for your SparkFun Third Hand. It includes the alli…
Behold, the Hydra! This USB power cable probably looks a lot like something you've hacked together before. We do it all the t…
Thanks to the SparkFun gator:soil micro:bit Accessory Board, you can now measure the moisture level in soil without any vocal…
The gator:log is the perfect data logging tool for your next experiment.
This is an Audio to Alligator Cable, an 8" long 22 AWG wire with two alligator clips at one end and a 2.5mm mono plug at the …
Behold, the Hydra! This USB power cable probably looks a lot like something you've hacked together before.
The SparkFun gator:microphone is a micro:bit Accessory Board that integrates a microphone into SparkFun's gator:bit series of…
The SparkFun gator:bit is an all-in-one “carrier” board for your micro:bit that provides you with a fully functional deve…