Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
This APA102C is the regular, 5050-sized SMD LED version. With a control circuit embedded, the APA102C-5050 is incredibly brig…
The two inch version of the SparkFun LuMini LED Ring, packed with 40 individually addressable LEDS, each capable of producing…
The SparkFun Qwiic LED Stick features ten addressable APA102 LEDs, making it easy to add full color LED control using I2C.
The 8x8 SparkFun LuMini LED Matrix, packed with 64 individually addressable LEDS, each capable of producing 16 million colors…
The one inch version of the SparkFun LuMini LED Ring, packed with 20 individually addressable LEDS, each capable of producing…
These are addressable 5-meter-long 5V RGB LED strips that come packed with 300 APA102Cs. APA102 LEDs are very similar to WS28…
These are addressable 1-meter-long 5V RGB LED strips that come packed with 60 APA102Cs. APA102 LEDs are very similar to WS281…
The SparkFun Lumenati 8-stick is a small board equipped with eight APA102C LEDs in a row and two mounting positions.
With the SparkFun LumiDrive you will be able to control and personalize a whole strand of APA102s directly from the board its…
This version of the APA102 (or “DotStar”) is an astoundingly tiny, 8-pin, 2020-sized (2x2mm) SMD LED. With an integrated …