Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The WAV Trigger is a unique high-fidelity polyphonic audio player with surprising capabilities.
The SparkFun Sound Detector is a small and very easy to use audio sensing board with three different outputs. The Sound Detec…
The MP3 Trigger board is built to make MP3 sound integration easier than ever.
Based on a new generation ARM Cortex M7, the Qwiic Tsunami extends polyphony to 32 mono or 18 stereo simultaneous uncompresse…
This small breakout board couples an Electret microphone (100Hz--10kHz) with a 60x mic preamplifier to amplify the sounds of …
The SparkFun MP3 Player Shield is an awesome MP3 decoder with the capabilities of storing music files onto a run-of-the-mill …
Based on a new generation ARM Cortex M7, the Qwiic Tsunami extends polyphony to 25 mono or 13 stereo simultaneous uncompresse…
The SparkFun Analog MEMS Microphone Breakout makes it easy to work with the InvenSense ICS-40180 analog microphone.
The SparkFun Analog MEMS Microphone Breakout makes it easy to work with the SPH8878LR5H-1 analog microphone from Knowles.
The SparkFun I2S Audio Breakout board uses the MAX98357A digital to analog converter (DAC), which converts I2S audio to an an…
The SparkFun Sound Detector is a small and very easy-to-use audio sensing board with three different outputs. The Sound Detec…
This breakout for the Silicon Laboratories Si4703 FM tuner chip is a little more stripped down than our FM Tuner Evaluation B…
TRRS connectors are the audio-style connectors that you see on some phones, MP3 players and development boards. TRRS stands f…
This is a simple 5V Op Amp breakout board, set up as a 2-stage amplifier with a gain of 100 (gain of 10 for each stage). The …
The SparkFun Qwiic Buzzer adds simple beeps and buzzes to your projects via I2C. Make some noises to alert you when something…
The SparkFun MIDI Shield board gives your Arduino-based device access to the antiquated, but still widely used and well suppo…
The SparkFun Qwiic Speaker Amp includes the Texas Instruments TPA2016D2 class-D stereo audio amp.
The LilyPad MP3 Player is your all-in-one audio solution, containing an Arduino-compatible microcontroller, MP3 (and many oth…
The SparkFun WM8960 Audio Codec Breakout is a low-power, high-quality stereo codec with 1W Stereo Class D speaker drivers and…
This tiny audio amplifier is based on the Texas Instruments TPA2005D1. Its efficient class-D operation means low heat and lon…
The SparkFun WM8960 Audio Codec Breakout with Headers is a low-power, high-quality stereo codec with 1W Stereo speaker driver…
TRRS connectors are the 3.5mm audio-style connectors that you see on some phones, MP3 players and development boards. TRRS st…
Surface transducers give you the awesome power to turn almost any surface into a speaker.
The Noisy Cricket Stereo Amplifier, uses the LM4853 which can be configured to output up to 1.5W of power in mono operation o…
Do you ever wish your Arduino was more musically talented? Or maybe your project could use some cool sound effects. The Spark…
Add some crisp and compact audio to your project with this Mini External USB 2.0 Speaker. It's USB-only and does not require …
WVR features 8GB of memory and an advanced Web GUI where users upload audio and manage configuration and firmware.
This 2.5W, 4 Ohm speaker is only 28mm in diameter and just over 4mm thick.
This 0.5W, 8Ohm speaker is only 40mm in diameter and just over 4mm thick, the same kind you might find in one of those "talki…
This is an evaluation board for the Silicon Laboratories Si4703 FM tuner chip. Beyond enabling you to tune in to FM radio sta…
This will be a treat for your ears! The Hamburger Mini Speaker is a 3W economical speaker option for any project needing stan…
This cable has a standard TRS 3.5mm plug on both ends allowing for easy connections to any 3.5mm jack.
The SparkFun Qwiic Speaker Kit provides you with just what you need to get started with the stereo audio via a simple Qwiic i…
This is the Teensy Audio Adapter Board that can be added to a Teensy 4.0 for your next audio project.
This buzzer is an add-on for your RedBot that gives your robot the ability to make awesome beep-boop noises or alerts when so…
This is a foot-long white audio cable that has been terminated with two TRRS connectors at each end. TRRS connectors are the …
Plug (three conductors and a ground) & shroud to hack or repair or add a 4-conductor audio jack into your project.
The SparkFun Qwiic Wireless Speaker Kit provides you with everything you need to make a wireless audio speaker.
This is a small 15mm round speaker that operates around the audible 2kHz range.
This speaker is an excellent choice for compact applications requiring high fidelity music, or high intelligibility voice/com…
VS1063 is an easy-to-use, versatile encoder, decoder and codec for a multitude of audio formats. They can be hard to get hold…
This is the kind of 1/4" stereo jack you might find in home stereos and PA systems. Switched contacts allow you to detect whe…
These are the sturdy little stomp switches that you find on guitar effects pedals. They’re 3PDT (three-pole, double-throw) …
Simple breakout board for the 3.5mm audio jack. Use this breakout (shipped bare) to allow breadboard or SIP access to the sup…
The RN-52 module from Roving Network is an audio module that provides a highly integrated solution for delivering high qualit…
This is an Audio to Alligator Cable, an 8" long 22 AWG wire with two alligator clips at one end and a 2.5mm mono plug at the …
The IQaudIO Pi-DAC+ HAT Audio card for the Raspberry Pi delivers outstanding sonic performance and full-HD (24/192) audio cap…