Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun XBee Explorer Serial is a simple to use, RS232 to serial base unit for the XBee line.
A small 50mm x 50mm soldering hot plate.
The SparkFun Breadboard Power Supply Stick is a very simple board that takes a 6-12V input voltage and outputs a selectable 5…
This is a high quality switching 'wall wart' AC to DC 5V 2000mA Barrel Jack wall power supply manufactured specifically for S…
The SparkFun Breadboard Power Supply Stick with headers is a simple board that takes a 6-12V input voltage and outputs 5V or …
This is the Sunny Buddy, a maximum power point tracking (MPPT) solar charger for single-cell LiPo batteries. This MPPT solar …
This is a simple cable that adapts from a USB port to a 5.5x2.1mm barrel connector, center positive. This cable allows the us…
This is a high quality AC to DC 'wall wart' which produces a regulated output of 12VDC at up to 600mA.
If you need to charge LiPo batteries, this simple charger will do just that, and do it fast! The SparkFun USB LiPo Charger is…
This is a high quality switching 'wall wart' AC to DC 9V 650mA wall power supply manufactured specifically for SparkFun Elect…
This is a high quality power supply manufactured specifically for SparkFun Electronics packs a lot of power; 20W at 5V and 40…
This is a very simple board that takes a 4-9V input voltage and outputs a selectable 1.8V or 3.3V regulated voltage. All head…
Behold, the Hydra! This USB power cable probably looks a lot like something you've hacked together before. We do it all the t…
This is a simple 48W (8V DC, 6A) power supply, designed for use with the Raspberry Pi Build HAT.
The SparkFun Power Supply Sample Kit provides you with a sampling of the power supplies that we offer to power your next proj…
Behold, the Hydra! This USB power cable probably looks a lot like something you've hacked together before.