The SparkFun bi-directional logic level converter is a small device that safely steps down 5V signals to 3.3V AND steps up 3.…
The SparkFun 8 Channel Level Shifter Breakout features the TXS0108E 8-bit, bi-directional logic level translator from Texas I…
This is a breakout board for the Texas Instruments TXB0104 module. The TXB0104 is a 4-bit bidirectional voltage-level transla…
This is a simple ~140RPM (no load), DC planetary gearmotor.
The SparkFun Single Supply Logic Level Converter is logic level and power supply translator in one small package.