Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun BME688 Environmental Sensor combines a gas scanning sensor with temperature, humidity, & barometric pressure sen…
The SparkFun Qwiic BMP581 Pressure Sensor is a standard-sized, 1in. by 1in. absolute pressure sensor breakout from Bosch Sens…
The SparkFun BMI270 6DoF IMU Breakout is a Qwiic-enabled breakout board based on the ultra-low power BMI270 from Bosch.
The SparkFun Qwiic Micro BMP581 Pressure Sensor is a standard-sized, 0.75in. by 0.3in. absolute pressure sensor breakout from…
This SparkFun Environmental Sensor is a breakout for the 4-in-1 BME680 gas sensor from Bosch.
The Environmental Monitoring version of the OpenLog Data Collector Kit with Machinechat allows you to display your data with …
The SparkFun BMI270 Micro 6DoF IMU Breakout is a Qwiic-enabled breakout board based on the ultra-low power BMI270 from Bosch.
The SparkFun Qwiic BMA400 Micro Triple Axis Accelerometer Breakout offers a 3-axis acceleration sensor perfect for ultra-low-…
he SparkFun Qwiic BMA400 Triple Axis Accelerometer Breakout offers a 3-axis acceleration sensor perfect for ultra-low-power a…
Get ready to monitor your environment with this limited-edition kit that includes everything you need to get started with the…
The SparkFun Qwiic Micro Pressure Sensor features the BMP384 and excels at high-resolution measurements (up to 21-bit), all o…
The SparkFun Blues Wireless MicroMod Starter Kit provides every part needed to get you connected and start prototyping with t…
The SparkFun Qwiic Pressure Sensor features the BMP384 and excels at high-resolution measurements (up to 21-bit).
The SparkFun Thing Plus - NINA-B306 offers a unique combination development platform in the Thing Plus form factor featuring …
Bosch BME688 Development Kit is a platform for testing and developing use cases based on temperature, barometric pressure, hu…
The Pixhawk® 6C is perfect for developers at corporate research labs, startups, academics (research, professors, students), …