Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun LTE Stick - LARA-R6 provides a development and prototyping platform for the LARA-R6 LTE Cat 1 module from ubloxâ…
The SparkFun LTE CAT M1/NB-IoT Shield equips your Arduino or Arduino-compatible microcontroller with access to data networks …
The SparkFun LTE CAT M1/NB-IoT Shield with Hologram SIM Card equips your Arduino-based device with access to data networks ac…
SparkFun has teamed up with CircuitDojo to bring you the nRF9160 Thing Plus, featuring the powerful Nordic nRF9160 in a Feath…
The SARA-R5 LTE GNSS Breakout is a robust development tool for the u-blox's impressive SARA-R510M8S LTE-M / NB-IoT module. Pe…
The MicroMod Asset Tracker Carrier Board provides you with a toolkit to monitor and track the location of your assets
The AWS IoT ExpressLink SARA-R5 Starter Kit provides all you need to connect a device to AWS IoT Core over a cellular LTE-M n…
This high gain, 7.75" antenna is perfect for AVL applications where cellular reception is a must. Connector is regular SMA so…
The SparkFun SARA-R5 LTE GNSS Function Board is a robust development tool for u-blox's SARA-R510M8S module designed to work w…
Molex LTE/5G Cellular External Antennas are designed for 2G/3G/4G/5G modules and devices.
The SparkFun Blues Wireless MicroMod Starter Kit provides every part needed to get you connected and start prototyping with t…
The Hologram eUICC SIM Card is a mix between legacy and new technology for cellular service for your project.
The SparkFun Notecarrier Cellular Function Board adds a cellular modem to the MicroMod ecosystem using the Notecard - NOTE-NB…
This easy-to-install durable, polymer antenna operates on greater than 45% efficiency on LTE bands from 698MHz to 3000MHz.
Ever wanted to see what's on that SIM card? Use these sockets in your next project to interface to any old SIM. 6-Pin standar…