Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun LiPo Charger Plus is the suped-up power option in the SparkFun line of single-cell lithium polymer (LiPo) batter…
The SparkFun 5V/1A LiPo Charger/Booster is a no-nonsense circuit for generating one amp from a Lithium Polymer battery at 5V.…
This is a cost effective 5V, 2.4A dual USB Output Car Charger .
If you need to charge LiPo batteries, this simple charger will do just that, and do it fast! The SparkFun USB LiPo Charger is…
A simple Lithium Ion battery charger for 12.6VDC Li-Ion batteries similar to the one we sell.
The SparkFun Adjustable LiPo Charger is a single-cell lithium polymer (LiPo) and lithium ion battery charger. Because it’s …
This is a USB-A and USB-C 65W power delivery (PD) wall adapter that will deliver a maximum of 240VAC, 1.5A.
If you need to charge LiPo batteries, this simple charger will do just that, and do it fast! The SparkFun LiPo Charger Basic …
This is a portable, slim, lightweight solar panel charger with 10 watts of power and a standard USB connection port.
The SparkFun Power Supply Sample Kit provides you with a sampling of the power supplies that we offer to power your next proj…
This USB AC to DC power supply will do 5V at 2A!
A simple Lead-acid battery charger for 13.8VDC Lead-acid batteries. It comes in a robust metal enclosure (IP68 rated) with a …
The Elektor DIY LiPo Supercharger can charge a single-cell LiPo battery and protect it against the effects of overvoltage, ov…
The QC3.0 Power Supply Set (US) is a USB wall adapter with an input value of AC100-240V, and an output of 6V-6.5V/3A, 6.5V-9V…
The SkyRC B6 V2 is a DC input high-performance, micro-processor controlled charge/discharge/DC/DC converter with battery mana…
The 4-Bay T4s Intelligent Universal Charger from Tenergy is an automatic smart charger compatible with almost all types of re…