Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
12" long cables terminated with banana plugs, ideal for the micro:bit and gator:bit ecosystems.
Behold, the Hydra! This USB power cable probably looks a lot like something you've hacked together before. We do it all the t…
This is a 1 foot long JST SH communication cable which can be cut and hacked to your needs. Ideal if you have a UAV project w…
Polarized connectors and headers for your perf board/PCB projects. Use these connectors for power connections or any sensor/g…
You might have seen these cables used in computers. They are typically used to bring USB connections from a motherboard to th…
Here we have some right-angle headers with 40x3 pins. They are break away and will take a bit of effort to break this beast w…
This is a simple three wire cable. Each cable is 6" long and is great for jumping from board to board or just about anything …
Behold, the Hydra! This USB power cable probably looks a lot like something you've hacked together before.
This is a simple 2x8 male PTH header. This header is that you will find commonly used to interface with a basic 8x2 character…
This is a USB 3.0 type A to Micro-B 9-pin cable.
These are standard 0.1" spaced header pins that can be surface mounted for applications where through-hole pins won't work. T…
This 2x13 shrouded header has the same number and spacing of pins as the Raspberry Pi so you can easily connect via ribbon ca…