Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
Stepper motors are great motors for position control. They can be found in desktop printers, plotters, 3d printers, CNC milli…
The Nomad Endmill Starter Pack contains the most popular endmills to get you started on a variety of projects for your Nomad …
The Shapeoko 4 XL is a 3-axis CNC Machine kit that allows you to create your 2D and 3D designs out of non-ferrous metals, har…
This flat mill from Carbide 3D is perfect for roughing or machining flat or prismatic parts.
The Shapeoko Endmill Starter Pack contains the most popular endmills used on the Shapeoko to get you going on a variety of pr…
The Z-Plus kit includes everything you need to upgrade your existing X/Z-carriage to the Z-Plus (X/Z+).
These flat mills are perfect for roughing or machining flat or prismatic parts.
The Shapeoko 5 Pro, built to run all day, every day, giving you maximum productivity and profit.
This is the Hybrid Table for Shapeoko 4 and Shapeoko Pro machines that were purchased without one.
Precut sheets of 4x5" acrylic. This material is 3mm thick, or .118".
Precut sheets of 4x5" delrin. This material is 1/8" thick (3mm thick).
This is the Nomad 3, a highly capable and durable CNC machine in a small, white HDPE encased package.
These 'V' bits are perfect for engraving intricate patterns and fine details.
Precut sheets of 4x6" delrin. This material is 1/4" thick (6mm thick).
This is the Nomad 3, a highly capable and durable CNC machine in a small, grey HDPE encased package.
The Get A Grip Workholding Kit is compatible with all Shapeoko 4, Pro, and HDM machines using the included Teez-Nutz.
This is the Nomad 3, a highly capable and durable CNC machine in a small, bamboo encased package.
The Shapeoko Essential Clamps are for those who want reliable, cheap, and replaceable workholding.
Synthetic wood is great for testing programs, learning how to use the machine, pattern or model making.
Illuminate your home, office, nursery, even living room with your new Edge Light Kit.
Precut sheets of 4x5" acrylic. This material is 6mm thick, or .236".
Five (5) pieces of 3x5" HDPE plastic, 1" thick
Three (3) pieces of 3x5" HDPE plastic, 1.5" thick
Not only are these clamps heavy-duty and molded from glass-filled nylon, they're magnetically actuated making removal quick a…
The Shapeoko 4 XXL is a 3-axis CNC Machine kit that allows you to create your 2D and 3D designs out of non-ferrous metals, ha…
The Shapeoko 4 Standard is a 3-axis CNC Machine kit that allows you to create your 2D and 3D designs out of non-ferrous metal…
This linoleum offers a fine, flat surface that will reproduce sharp and clear artwork without gaps or hollows.
The Crush It Pro Clamps are crafted from 6061 aluminum.